/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Accords et mises à niveau système

    Novatime Ov Time Management Package

    Novatime Öv Time Management Package is Package consisting of time management software and a time recording terminal TRS 3330 with power supply unit and integrated Ethernet interface

    Aperçu

    Novatime Öv Time Management Package is Independent determination and management of working hours software with and working time account including overtime calculation (time limitation of overtime entitlement), hourly compensation, vacation entitlement and expiry calculation, additional vacation.

    Working hours of 38.5, 39 or 40 hours, part-time with deviating weekly hours, shift work, alternating shift, Sunday / holiday work through the user free definition of daily models including long service evenings and "Friday early closing model "as well as individually definable part-time models Workflow via browser for paperless management of absence applications, permits, employee journal, on-call service with extensive statistical functions pre-programmed and virtual attendance / absence table

    Features & Benefits:
    • Flexibility of working hours, flexitime models
    • Online balance inquiry
    • TVöD ready
    • Monitoring of certain absence reasons, rebooking from a certain threshold
    • Working time corridor with extension / reduction of weekly working time
    • Working time and absenteeism planning also related to the department
    • Automatic and manual addition of allowances
    • Extensive statistical functions preprogrammed
    • List generator including predefined lists and data export function
    • Online help and manual
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security