Location
Asia Pacific
Australia - English
China - Chinese
India - English
Japan - Japanese
New Zealand - English
Europe
Czech Republic - English
Denmark - English
Germany - German
Norway - English
Poland - English
Romania - English
Sweden - English
United Kingdom - English
Middle East
Egypt - English
Saudi Arabia - English
United Arab Emirates - English
North America
United States - English
|
Contact
|
Sign In
SIGN IN TO ACCOUNT
Close Side Navigation
Back
Create an Account
My Legacy Account
Sign in to MyHBT
Welcome Aboard,
Close Side Navigation
Account
MyHBT Home
My Account
My Legacy Account
Case History
Work Order History
SIGN OUT
BUILDING TECHNOLOGIES
Close
Products
Products
By Category
By Brand
Access Control
Software
MB-Secure License ASSA Aperio Door
WIN-PAK Central Station
Pro-Watch BioConnect HSDK License
WIN-PAK Integrated Security Software
WIN-PAK - Integrated Security Software Upgrades
Pro-Watch 5.5 Access Control Management
Morphomanager Control Software
WIN-PAK Central Station Software Upgrades
Pro-Watch Integration Morphokit
See All
System Agreements & Upgrades
SMA for Niagara 4.8 Security Supervisor Small Building System
Project Time Recording
SSAPWPE
Pro-Watch® Software Support Agreement
PRO-WATCH VMS & NVR SSA
SMA for Niagara 4.8 Security Supervisor
Enterprise Workstation Upgrade License
Central site License
Modbus RTU Driver
Software Maintenance & Upgrades Agreement
Security Controller Revision Upgrade
Pro-Watch Enterprise Edition
MAXPRO VMS & NVR SSA Video management software and Network Video Recorder's Software Support Service
See All
Control Panels
Pro-Watch 7000 Intelligent Controller
Pro-Watch7101 Intelligent IP based Controller
MPA1 Miniature Access Control Panel
Galaxy® Dimension GD-264
3 Door Metal Enclosure
Hybrid Access Control Panel
NetAXS™ Access Control Unit
NX1P Enclosure/Enclosure Starter Kit
NXC1 Control Board
NetAXS-123 2 Door Standard Metal Enclosure
NX1MPS Metal Enclosure Starter Kit
Galaxy® Dimension GD-96 Control Panel
Galaxy Flex FX050 Control Panel
PRO4200 Controllers
Medium Sized Galaxy Flex Control Panel
Siren Module MB-Secure 2000 Starter Bundle LED
N123 PLASTIC SINGLE DOOR STRTR
Mercury™ LP Series Intelligent Controller
NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
's Galaxy® Flex Control Panel
Vindicator® Premise Controller
VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
MB-Secure Motherboard
Vindicator® V3 Access Control System
V128FBPT Fire and Burglary Alarm Control Panel
Vindicator® Area Commander
Galaxy® Flex 50 Control Panel Kit
Gen4 Intruder Alarm Panel
V250FBPT Fire and Burglary Alarm Control Panel
ACS-2 Plus Access Control System
Vindicator® V5 Network Security Appliance™
NetAXS Door Access Control
VISTAKEY Single Door Access Control System
Galaxy Flex 20 Control Panel Kit
G2 Series Control Panel
VISTA® Commercial Burglary Alarm Control Panel
Computer PCB For IACP 561-MB48
IP-AK2 Web-Based Access Control Solution
2.7Watt Vindicator® Area Commander
On Board Illuminated Keypad Panel With PA and Tamper
Galaxy® Dimension Control Panel
NX4L1 Control Panel
MPA1 Single Door Edge Controller
NetAXS-4 Access Control Panel Starter Kit
Authentic Mercury Controller
See All
Credentials
Badge Printers
Card Accessories
Cards
Mobile Credentials
See All
Door Hardware
Door Holders
Release Switches
Locking Devices
See All
Lobby Kiosks & Touch Screens
MaxCom Gold series Matrix Switcher
Galaxy Control Panel
GD-264 Control Panel
LobbyWorks™ Kiosk
Frog IP Video Door Phone System
Call Station PC
LCD Touch Screen IP Video Door Phone
Galaxy Touch Center keypad
GD-096 Control Panel
MoMas™ Honeywell Lobby Phone
GD-048 Control Panel
GD-520 Control Panel
TouchCenter plus
LobbyWorks® 4-Port USB Hub
See All
Readers & Keypads
Biometric Readers
Card Readers
Keypads
Signature Pads
See All
Servers
Vindicator® V3 IDS Head-end Server
Pro-Watch Dell Server
iFT Gateway
SE Vindicator Server
Neverfail for SQL Server High Availability
MB-Secure Connection Server
CPSSYS
Max Pro Video Management System
See All
Accessories
Cables
Converters
Interface Cards & Modules
Power Supplies
Programmers
Switches & Relays
Transmitters & Receivers
Housings
Enclosure
See All
See All
Building Management
Air Filtration & Disinfection
Electronic Air Cleaners
Media Air Cleaners
See All
Controllers
Controller Licenses
Expansion Modules
Global Controllers
Humidistats
I/O Modules
Lighting Controllers
Load Analyzers
Plant & Integration Controllers
PLCs
Pressure Controllers
Remote Room Controllers
Stand Alone Controllers
Temperature Controllers
Thermostats
Timers
Transducers
Wall Modules
Web Panels & HMIs
Zone & Unitary Controllers
Parts & Accessories
See All
Field Devices
Actuators
Dampers & Vents
Economizers & Ventilation Controls
Humidistats
HVAC Sensors
Metering Devices
Pneumatics
Stand Alone Controllers
Thermostats
Valves
Variable Frequency Drives
Wall Modules
See All
Lighting
Lighting Controllers
Lighting Modules
Occupancy Sensors
See All
Networking
Antennas & Receivers
Cables
Converters
Modems
Mounting Hardware
Network Cards & Modules
Network Gateways
Network Switches
Programmers
Relay Modules
Repeaters
Routers
Servers
Sync Modules
Telephone Interfaces
Telephone Line Fault Monitors
Termination Cards
Transceivers
Translators
Transmitter Modules
Transponders
Zone Splitters
See All
Software
Building Control Drivers
Controller Licenses
Energy Management Software
Engineering Tools
Supervisors
System Agreements & Upgrades
See All
Services
Training Services
See All
See All
Control Panels
Building Controls
Controller Licenses
Expansion Modules
Humidistats
I/O Modules
Lighting Controllers
Plant & Integration Controllers
PLCs
Pressure Controllers
Temperature Controllers
Stand Alone Controllers
Thermostats
Transducers
Wall Modules
Zone & Unitary Controllers
See All
Fire Control Panels
Audio System Controllers
Expansion Modules
Fire Alarm Control Panels
Hazard Detection Software
Operating & Indicating Panels
Releasing Panels
See All
Security Controls
Access Control Panels
Intrusion Control Panels
Readers & Keypads
See All
System Modules
Access & Lighting Modules
Annunciators
Communication Modules
Graphics Cards
Interface Cards
LED Cards & Modules
Load Analyzers
Memory Modules
Multiplexers
Operating Consoles
Printers & Scanners
Relay Modules & Retrofits
Remote Room Controllers
Termination Cards
Web Panels
See All
Parts & Accessories
Antennas & Receivers
Capacitors
Control Panel Adapters
Controller Batteries
Controller Battery Chargers
Controller Cables
Controller Programmers
Controller Transformers
Enclosure Mounts & Hardware
Fuses
Keyboards & Keypads
Memory Cards & Digital Storage
Monitors & Displays
Power Supplies
Printers
Retrofit Kits
Spindle Motors
Surge Arresters
Timers
See All
See All
Electrical & Wiring
Wiring Devices
Sockets
Switches
Dimmers
Isolators
Connection Units
Chimes
Shutter Controllers
Multimedia Plates
Cooker Controls
Front Plates
Enclosures
Modules
HDMI
Sensors
TV/FM & Coaxial
Wireless
Accessories
See All
Cable Management
Conduit
Conduit Fittings
Junction Boxes
Power Poles & Power Posts
Trunking
Trunking Fittings
Accessories
See All
Circuit Protection
Consumer Units
Contactors
Isolators
Surge Arresters
Accessories
See All
Lighting
Ceiling Roses
Lampholders & Pendants
Accessories
See All
Industrial Wiring Devices
Connectors
Plugs
Socket Outlets
Switch Disconnectors
Switchsocket Outlets
Accessories
See All
Power Distribution Systems
Overhead Systems
Raised Floor Systems
Screed Floor Systems
Flush Floor Systems
See All
See All
Fire Life Safety
Bi-Directional Amplifiers
Bi-Directional Amplifiers
Power Amplifiers
See All
Control Panels
Annunciators & Keypads
Fire Alarm Control Panels
Panel Modules
Coded Fire Alarm Box
Accessories & Parts
Emergency Voice / Alarm Communications System
See All
Emergency Lighting
Fire Suppression Devices
FK-5-1-12 series Equipment
Low Profile Acoustic Alarm Siren
Testing Cylinder Bottle
Pillow Vibrator
Typhoon FK-5-1-12 Equipment
Typhoon Fire Suppression Equipment
Fire Suppression Equipment
See All
I/O Modules
Accessories
Control Modules
Monitor Modules
Relay Modules
Specialty Modules
Zone Modules
See All
Networking & Integration
Antennas & Receivers
Cables
Communicators
Gateways
Interface Cards
Relays
Spindle Motors
Termination Cards
See All
Notification Appliances
Bells
Chimes
Combination Strobes
Electronic Signs
Horns & Sounders
Lighting Lenses & Films
Speakers
Strobes & Signal Lights
Accessories
Mass Communication Systems
See All
Power Supplies
Accessories
Power Supplies
See All
Public Address & Voice Alarm
Audio System Controllers
Call Stations
Communication Modules
Speakers
Media Players & Tuners
Microphones
Pre-recorded Messages
Volume Controllers
Pagers & Paging Systems
See All
Manual Call Points/Pull Stations and Panic Buttons
Panic Buttons
Manual Call Points/Pull Stations
Manual Call Point/Pull Station Parts
See All
Releasing Panels
Sensors & Detectors
Aspirating Smoke Detection
Beam Detectors
Conventional Detectors
Enthalpy Sensors
Flame Detectors
Flow Sensors
Gas Cylinders & Heater Kits
Gas Detectors
Infrared Barriers
Intelligent Detectors
Reflector Kits
Water Detectors
Accessories
Multi-Voltage Relay
See All
Software
Fire System Drivers
Gateways
Graphic Software
Hazard Detection Software
Licenses
Standard Software Support Agreements
System Configuration Software
Upgrade Packs
See All
See All
Intrusion Detection
Software
Local Programming Kit
Upgrade AES Encryption Software
ASPIRE CD ROM
Remote test system GMYA7-AS
LoiterTrace Application License
Extension License
IntrusionTrace Application License
WEBs–N4™ Software Alarm Console
IntrusionTrace Application
Entering a text page
Surface-Mounted Distributor VVD 600
MB-Secure License, Macros/Partitions
Connection to intrusion detection control panel option
System MB-Secure, Software Base License
MB-Secure option ONVIF Profile S&G
WINMAG PLUS V6.2
See All
Control Panels
GD-48 Galaxy Dimension Panel Kit
Interface Card
Vindicator® V5 Intrusion Detection System
Le Sucre Wireless Alarm Control/Kit
Anti-Intrusion Control Unit
Honeywell Sucre Box
Galaxy® Flex 20 Alarm Control Panel Kit
Galaxy Grade 2 Kit
Intrusion Detection OS
NEW Homesafe Kit
G2-44 + Control Panel
DOMONIAL Radio Alarm Center
Galaxy Flex FX050 box
Siren plug-in card for 2 DKL
GALAXY 2 Control Panel Keypad Kit
GY-Home Wiring Kit
See All
Peripherals
Communicators
I/O Modules
Interface Cards & Modules
See All
Keypads & User Interfaces
Galaxy MK7 LCD Keypad
Galaxy Netherlands Mk7 Keyprox
GKP Wireless Key Pad
6160 Alpha Display Keypad
Time Recording Terminal
6139 Alphanumeric Display Keyboard
6460 Premium Alpha Keypad
Touch Center plus Keypad
Accenta LCD Remote Keypad
6160CR Commercial Fire Alpha Keypad
Accenta LED Remote Keypad
2x40-Digit LCD Control Panel
Honeywell Intruder Detection System
Keypad Model XMA 210
6160CR-2 Commercial Fire Alpha Keypad
Home 6150 Deluxe Keypad
LYNX Touch 7000 Control System
6280 Color Graphic Voice Touchscreen Keypad
See All
Sensors & Detectors
Contact Sensors
Detector Test Equipment
Motion Detectors
Shock & Vibration Sensors
Accessories
See All
Accessories
Antennas
Batteries
Cables
Converters
Housings & Hardware
Power Supplies
Housings, Mounts, & Hardware
See All
See All
Sensors
Air Quality Sensors
Sensepoint XCD RTD
Sensepoint XCD
RAEGuard 2 PID
Searchpoint Optima Plus Point Infrared Gas Detector
C7355 Multi Sensor
XNX™ Universal Transmitter
Searchline Excel Open Path Infrared Gas Detector
E3Point Gas Sensors Gas Cartridge Assembly
C7364A TVOC Air Quality Sensor
Duct Air Quality Sensor
Carbon Monoxide Wireless Sensor
C7233 & C7263 Wall Mount CO2 Sensor
Smart3G Gas Detector
Mircom™ Advanced Multi-Criteria Fire/CO Detector
G708 Series NH3 Gas Detection Sensor
VESDA ECO Gas Detector - ECO-D-R
Minigas 2 Zone Control Panel
ECO Sulfur Dioxide Gas Detector
VESDA ECO™ Gas Detector
E3Point Gas Monitor
G7 Series Methane Gas Detection Detector
Honeywell Battery Powered Carbon Monoxide Alarm
ERHS0712-PRO Beam Detector
G708 Gas Detector
ECO Replacement Sensor Cartridge Accessory
Combustible Explosion Proof Sensor
Carbon Monoxide Gas Detector
8 Zone Gas Detection Central, 4-20mA
ECO Pentane Gas Detector
SMART3G-D3 Gas Detector
Sensepoint XCL Gas Detector
Honeywells Gas Controller And Networkable Sensors
Gas Detector Accessory
Dual Technology Sensor
SMART3G-D2 IRL Flammable Gas Detector
VSN-CO Detector Co
G7 Series Vapor Gas Detection Detector
CO Probe
G705 Gas Detector
230VDC Toxic Gas Detector
VESDA ECO™ Sensor Cartridge
SMART3 Gas Detector
Carbon Monoxide Detector
XC70 CO Alarm
G702 Petrol Vapour Gas Detector
Gas Alert Clip Extreme 2
Flammable Gas Detector
E711 Series Oxygen Gas Detector
SMART3 Gas Detector, 4-20mA output
Methane Probe
G700 Gas Detector
G711 Series Oxygen Gas Detector
CO2 Replacement Cartridge
G706 Gas Detector
G707 Series NH3 Gas Detection Sensor
ECO Demonstration Equipment
FSC-851 Fire Alarm
CDS2000 CO2 Gas Detector
E704 Gas Detector
ECO Gas Detector with Chlorine Sensor Cartridge
C7632 Fixed Output Carbon Dioxide (CO2) Sensor
VESDA ECO™ Sensor Cartridge Gas Detector
G709 Gas Detector
E706 Gas Detector
VESDA ECO™ Detector - ECO-SC-12
X-Series Carbon Monoxide Alarm
Explosion Proof Gas Detector
IP55 LPG Gas Detection Sensor
Midas Gas Detector
XNX 3/4in Thread Type Gas Detector
Dual Gas Cartridge
G704 Gas Detector
Hydrogen Gas Detection Sensor
VESDA Sensepoint XCL/XRL Replacement Gas Sensor
Metro CO Gas Detector
Acetylene Gas Detection Sensor
FAPO Anti Dust Ring
E710 Series Oxygen Gas Detector
SMART3 GC Gas Detector with Infrared Probe
Hydrogen Sulfide
Double PIR And MW Sensor
Carbon dioxide detector
ECO-SC-41 Gas Detector
NO2 Gas Detector
SMART3 NC Gas Detector
SMART3 GD3 Gas Detector
XCD RFD Transmitter
IIG4N Addressable Module
SMART3 Series Gas Detector Accessory
CO Gas Detector
AirScan IRF9 Sensor
Gasoline Vapors Gas Detection Sensor
Oxygen Replacement Sensor
ATEX Touch Special Gases Detection Sensor
IP55 Hydrogen Gas Detection Sensor
E708 Gas Detector
E705 Gas Detector
VESDA Sense point XCL
Microprocessor-Based Flammable Gas Detector
ECO Gas Detector Dual Gas
Adapter
Vulgas Park
ECO Alcohol Vapor Gas Detector
VESDA ECO™ Detector - ECO-SC-45
Searchline Excel Short Range
Eco Ex Gas Detector
SMART3 GC2 Sulphur Dioxide Detector
Dust Proof Gas Detector
ECO Gas Detector
C7232 Carbon Dioxide (CO2) Sensor
VESDA ECO Gas Detector - ECO-D-B
Refrigerant Gas Sensor
ECO Gas Detector with Ammonia Sensor Cartridge
Methane Gas Detector
Carbon Monoxide Detector with Built-In Wireless Transmitter
Toxic Gas Detector
Carbon monoxide Detector-E703H
SMART3 GD2 Gas Detector
G701 Special Gas Detector
SMART3 GD3 Gas Detector with Catalytic Probe
Propane Gas Detection Sensor
VESDA Air
Honeywell Room Air Quality Sensor
See All
Air Velocity Sensors
SAIL SWITCH
See All
Beam Detectors
Beam Smoke Sensor
Single-Ended Reflected-Type Addressable Beam Smoke Detector
See All
Contact Sensors
IDENTLOC Slimline opening sensor
Sliding Door Contact
Surface Mounted Housing And Spacer Kit, Traffic white
Door / Window Contact Transmitter
Bolt switching contact RSK-RT
Hold-Up Detector, F.M. LED Display
Terminal box
ADEMCO Magnetic Contact
Universal Reed Contact “N”
3/4 Mini Wireless Recessed Transmitter
Transmitter
Paper seal
Surface Mounted Reed Contact
968XTP High-Security Magnetic Switch
Locking sensor with magnetic contact
Universal Magnetic Contact
Magnet With Surface Mounted Housing And Spacer Kit
Housing Spacer Plate
Honeywell Wireless Door/Window Alarm Contact
4191 Recessed Magnetic Contact Sensor
Outdoor Wireless Contact/Transmitter
Wireless Door/Window Contact
Magnetic Surface Contact
Tear-Off Detector
Door Magnetic Contact with Terminal
V-Plex® Surface-Mount Contact Sensor
Staggered T Contacts
Magnet Contact
Salto Door Detector
Door/Window Transmitter
Recessed Flush Magnetic Contact
Surface mounted base for screw-on tappet contact
264-MCS
Self-Contained Indoor Siren
EMPS Magnetic Contact
RF Magnet Contact
Surface Mount Contact with Terminal
Mini Roller Plunger Switch with Terminal
Honeywell Wireless Door Contact
7939WG Magnetic Contact
Home Pro Security Sensor
Hold-up Detector, F.M.
V-Plex® 4959SN Addressable Overhead Door Contact
Recess Mount Magnetic Contact
Magnetic Surface Contact Terminal
Single Mini Magnet
Shock & Glass Break Detector
IDENTLOC Slimline Locking Sensor
Honeywell Wireless Door/Window Contact
Magnetic Contact
Round Reed Contact Flange
Recessed Steel Door Contact
Honeywell 4 Wire Magnetic Contact
Wireless Door Contact
955WH Plunger Switch
Small Wireless Recessed Transmitter
Wireless Indoor Asset Protection
IDENTLOC opening sensor
Honeywell Security Surface Mount Magnetic Contact
945T-WH Mini Surface Mount Contact
Hold-Up Detector, S.M. LED Display
959 Magnetic Contact
Mini Plunger Switch with Terminal
Miniature Sized Magnetic
Signal White Paper Seal
Rolling Shutter Door Contact
MB Radio System, Magnetic Contact
Flat Reed Contact "Z"
2-Wire Recessed reed contact "Z"
S241 Magnetic Door Switch
Honeywell Recessed Magnetic Contact
Standard Pressure Mat 4-Wire
Contact Flsh Mps9Wg/W 2 Wires
See All
Current Sensors
SUB Series Current Sensor
CR Series Relays
E-Mon Current Sensors for Class 1000/2000/3200/3400/5000 Meters
Din-Mon Current Split-Core Sensor
CS Series Current Switches
MCS Series Current Switches
CTP Series Current Transmitters
CSP Series Current Switches
Din-Mon Current Sensor
Din-Mon Current 100A Sensor
Din-Mon Split-Core Current Sensor
See All
Detector Test Equipment
705 HT Series of Flammable Gas Sensors
Vertex M Multi-Point Toxic Gas Monitoring System
SPM Flex
Gent Duct Smoke Sensor
SD505 Duct Smoke Detector Remote Test Switch
Detector Test Magnet
PIP-033 Condensate Drain Pipe
25mm Adaptor
IAS Corner Stud
Safety Solutions Flexible Connector
Tamper Proof Sampling Point
Special Video Alignment Telescope and Adapter
Xtralis Trunk Adapter
Sight Glass with Condensation Drain
Pipe Elbow
Vesda ABS End Cap
Xtralis Pipe
Sampling Hole Clips
Xtralis Tamper Proof Sampling Point
Aspiration Smoke System Mounting Clip
ABS Air Sampling Test Point
Pipe (ABS), diameter 25 mm
CO capsule for multi-stimulus detector tester 805551
Smoke detector tester
CO test gas for smoke detector tester 805582
VSP-877 Flush-Mount Sampling Point
Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
Carrying bag for test equipment
Rilsan Tube
Converter
SenTRI Venturi Tube
1/2-inch NPT Stainless Steel Well
Discrete Capillary Sampling Point
Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
VLI Ultrasonic Flow Manifold Spare
Test gas for smoke detector tester 805582
Venturi Air Duct Construction Set
ZT Series Stainless Steel Immersion Tube
VESDA-E VEA Sampling Point
Smoke Aerosol
Xtralis Condensation Valve Trap
45 Angle Pipe
ABS Sampling Pipe
Smoke Generating Match
MAU Threaded Joint
Air Sampling Test Point
Pipe Accessories
Stainless Steel Sampling Point
Water Trap
Intelli Fire Detector Interface
150ml Test Gas
Equal Tee
Scorpion Access Point
PVC Test Adapter
SOLO Adapter Tool 713
SOLO Telescopic Fibreglass Pole
Condensate trap for aspirating smoke detectors
SOLO Telescopic Access Pole
UTK Rope Contact
Orange Smoke Generator
Large Check Valve
CALIBRATION EQUIPMENT
VESDA Compression Adaptor
90 Bends for Sample Tubing Pipe
100mm Immersion Tube
Capillary Tube Bushing 10mm Diameter
Ventilation air duct module
7M Flame Simulator
ZT Series Nickel Plated Brass Immersion Tube
NPT Immersion well
Aspiration Systems Capillary Tube Roll
SOLO Mains Heat Tester
Velociti® Smoke Sensor
Green Polycarbonate Film
T-type Fitting Capillary Sampling Point
Sampling Point Kit
Scorpion Smoke Detector Test Head
UTK Remote Probe
EMERGENCY EXIT Film
Testing Device Kit
SOLO Series Carrying Bag
Line Heat Detector
Entree Interdite
Scorpion Test Unit
Flame Simulator
Cylinder Regulator
SDT Series Smoke Detector Testers
VESDA Radius Bend
SOLO Smoke Detector Test starter Kit
Sampling Point
PIP Pipe Elbow
Vesda Xtralis Pipe Clip
SOLO Non-Flammable Green Gas Aerosol
Vesda Conical Sample Point Head
VSP-878 Push-In Connect Adapter Kit
Pipe Kit for VLQ-100
SOLO Detector Testing Aerosol
VESDA Capillary Pipe
Calibration Instrument
Pipe Tee
9V Smoke Detector Tester
SOLO 101 Extension Pole
Grey Color Exhaust Deflector
Xtralis Refrigerated Storage Sampling Kit
Smoke pellets for testing purposes
Capillary Tube Bushing
Sound absorber for TITANUS EB
Black Polyethylene Tubing
Scorpion Power pack SCORP 50
Scorpion Control Unit Panel SCORP 8000
Polycarbonate Film "FORBIDDEN TO ENTER"
SenTRI Duct Venturi Tube
ICAM Pipe Kit
Test head for heat detector together with battery & charger
Transparent Flexible Hose
1126 Well Assembly
UTK Rope Contact Analysis Sheet
3 Meter Pipe
FAAST Series Red Capillary Block Kit
Visual/Acoustic Appliance - Allarme Incendio" Inscription
Sampling Pipe Fitting
FAAST Series Tube
Xtralis 2 Way Ball Valve
PVC Pipe
D4120 Cover Replacement
Aspiration Filter
VSP Benchmark Test Point
Pipe
NTFAAST Series Accessories
Visual/Acoustic Appliance - "Evacuare il Locale" inscription
Aerosol Tester
M8 Nut
Plastic Telescopic Rod
Xtralis VESDA-E VEA Sampling Point
Inline Expansion Socket
M6 Nut
VF-Spring
Spare wicks for Smoke pen (Part No. F-SP)
Natural Capillary Pipe
Pole Adapter
Xtralis VESDA-E VEA Microbore Tube
Intelli Loop Test Tool
Capillary Flush Sample Point Kit
External Sensors
Capillary Discrete Sampling Point Kit
External Water Trap Kit
Detection Point Input
PVC Sleeve for Pipe
SOLO Aerosol Smoke Dispenser
PAC Blowing Kit
Solo Universal Detector Remover
M6 Rod Adaptor
520-FIN Sampling Point for Capillary Tube
Detector Tester Kit Testifire 2001
Xtralis Smoke Detector - VSP-983
PAN Series Visual/Acoustic Appliance
530-TAP Sample Tubing End Cap
TSE-A100 Self-Contained Smoke Generator
Smoke Generator
Aspiration Test Smoke Datax
ABS (Acrylonitrile Butadiene Styrene) Pipe
Three-way Ball Valve
VESDA Standard Sampling Point
Discrete End Cap
Exhaust Adaptor US
Scorpion Control Unit
Linear Detector Test Kit
M8 Rod Adaptor
3/4in Large Bore Red Pipe
Air Ducts Immersion Tube
Moisture Protector
Capillary Conical Sample Point Kit
Ring Nut
PAN Series Signaler
Jointing Socket
530-TUB Sampling Pipe
LF422 Flexible Single Core Tubing
SS Series UV/IR Test Lamp
ACCESSORIES FOR VGS SERIES SENSORS
Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
ZT Immersion Well
Intumesent 2hr Fire Collar
ID50 Series Support Tool Kit
Connector Elbow
Suction System Kit
Capillary Sampling Point
530-FLEX Flexible Hose for Suction System
ZT series Thermostat and Transmitter Immersion Tube
STGD Ring Nut
Mounting Clip for Pipe
Smoke Generation Capsule
Portable Test Lamp
TX Suitable Immersion Tube
Immersion Well Temperature Sensor
Immersion Tube
No Entry Film
Gas Detector Carbon Monoxide
Remote Programming And Test Unit
Diagnostic Tool
CO Sensor
VESDAtalk/VESDAlink Detector Connection
SMART3 Series Calibration Kit
SOLO Universal Detector Removal Tool
SMART3 Series Collecting Cone
Conical Rosette
CO Capsule
Condensation Trap
Aspiration Condenser Separator
781446 Air Duct Detector
Air Duct Detector
Smoke Cartridge
Aspirating Smoke Detection Accessory
DCOIL Remote Test Coil
le Air Line Adaptor
Smoke and Heat Detector Test Kit
Test Head for Heat Detector
STS Air Sampling Tube
Aspiration Fitting Accessories
3-way ball valve (ABS)
End Cap
520-CAP T-branch
SOLO Cordless Heat Detector Tester Kit
Addressable Manual Station Break Glass Rod
Test Kit for Sagittarius System
12M Flame Simulator
Stainless Steel Immersion well
Smoke pen
Scorpion Head Unit Kit SCORP 2001
PRO E-Series Perimeter Sensor Vertical Alignment Tool
ICAM Microbore Accessory
M6 Raw Plug Adaptor
Sample Tubing Pipe
Solenoid Valve
Maintenance Kit Valve
Honeywell Immersion Well
Aspiration Test Smoke Matches
100440
Adapter for pole 769813
ISP-106-01
Alerton Thermowell
Immersion wells
Accessories for pressure switches and transmitters
Stainless Steel Well Assembly
Clamp pipe DN 25 ZASP25
25mm PVC Pipe
90 Angle Pipe
PVC T-Piece
Steel Pipe Type R2525-St
Intake hose 12x9mm, 50m
Clip 25mm pipe Type 18/30
See All
Enthalpy Sensors
C7400 Analog Enthalpy Sensor
See All
Flame Detectors
UV Flame Detector
Multispectrum Infrared Flame Detector
Dual IR/UV Detector
Flame Detector SharpEye 40/40I Triple IR
Compact Flame Detector
Multi-Spectrum™ SS2 Electro-Optical Fire Detector
Air Shield
Pyrotector Ultraviolet Flame Detector
FS10-R
Triple-IR Flame Detector
Multi-Spectrum™ SS4 Electro-Optical Fire Detector
Universal Detector Base
K76134X Flame Detector
243019. Flame Detector
Flame Detector
See All
Flow Switches & Sensors
WFDNF Series Water Flow Detector
T-Tap Waterflow Detector
OSY2 Supervisory Switch
SWL Air flow monitoring
KSL series
Series S6040 Flow monitoring in ventilation systems
KSW series For monitoring flow of liquid and piped, gaseous media
SWW series For monitoring flow of liquid and piped, gaseous media
Series S6065 Flow monitoring for liquid media
See All
Gas Cylinders & Heater Kits
Aspiration Heat Box
IQ8 and ES Heating Element
Test Equipment
103L Calibration Gas Cylinder
See All
Heat Detectors
SK-HEAT Addressable Heat and Rate-of-Rise Detector
W-H355 Wireless Fixed Thermal Detector
SD505-HEAT Addressable Heat Sensor
Intelligent Plug-In Temperature Sensors
S-Quad Heat Sensor
Linear Heat Series Sensor Cable
SWIFT® WSK-HEAT Heat Detector
Honeywell Security Wireless Flood Sensor and Temperature Sensor
Rate-of-rise heat detector IQ8Quad
SWIFT® Wireless Detector
TS300 Dual Temperature Sensor
Digital Linear Heat Detector Cable
LD-Series Linear Heat Detection Cable
Digital Linear Heat Detector
HM Series Thermal Detector
Series 200 Advanced Temperature Sensor Model 52051EI
Smart 3G Replacement Gas Sensor
Rate-of-Rise Heat Detector
78°C Fixed Temperature Thermal Detector
Thermal Detector For FireWarden Series
FDX Series Thermal Analogue Addressable 58C Sensor
TC808 Series Thermal Detector
Rate-of-Rise White Heat Detector
S300 Series Conventional Heat RoR Detector
Series 200 Advanced Temperature Sensor Model 52051HTE
Sensor Cable Connector
Smoke and Heat Detector Wire Guard
Temperature Sensor
Opal Addressable Heat RoR Detector with isolator, Notifier
Discovery Optical Heat Detector
Series 200 Rate of Rise Heat Detector
Protectowire PHSC-220 Linear Heat Detector
Opal Heat Detector for fix temperature no isolator, Notifier
Conventional Fixed Temperature Thermal Detector
IDP Plug-In Thermal Detector
Thermosensitive Special Cable
FDD Series Mechanical Heat Detector
Intrinsically Safe Rate of Rise Thermal Detector
TMP2 Series Rate-of-Rise Detector
Series 200 Fixed Heat Detector
Conventional Fire Detector
Linear Heat Detection Electronic Interface Module
9200 Series Intelli Detector
S800 Series Conventional Heat Detector
DTS HD I/O Cable
System Sensor Rate Of Rise Thermal Detector
Series 200 Advanced Temperature Sensor
BC-2 Series Beam Clamp Assembly
Class A1R Advanced Intelli Fixed Temperature Detector
Aspiration Holder For Chlorine Filter
S800 Series Conventional Photo/Thermal Multi Detector
Protectowire PHSC-155 Linear Heat Detector
HM Series Advanced Intelligent Thermal Sensor
Rate of rise Thermal Detector
Rate-of-Rise S-300 Heat Detector
Rate Of Rise And Fixed Temperature Thermal Detector
ECO1000 Fixed Temperature Thermal Detector
Conventional Maximum Heat Detector
Analog addressable detector
200Plus Analogue Addressable Temperature Sensor
Rate-of-Rise Detector
Thermometer Detector
Rate-of-Rise Dust Thermal Detector
Series 200 Advanced Temperature Sensor Model 52051RE
Protectowire PHSC-280 Linear Heat Detector
Explosion Proof Probe
CHD-F135 Fixed-Temperature Heat Detector
Horizon Range Thermal Detector
Temperature Intelli Linear Heat Detector
Rate-of-rise detector ES Detect
5809 Wireless Fixed Heat and Rate-of-Rise Detector
CHD Series Conventional Heat Detector
Fixed heat detector ES Detect
Delta Terminal
Watertight Probe
Sensor Cable
Heat Detecting Cable Control Box
Rate-of-Rise Class A2 Probe
System Sensor Smoke Detector
Thermal Detector
UniVario Heat detector
Battery Powered Heat Alarm
OSID Beam Detector FTDI Cable
HD series Thermal detector
Series 200 Advanced Temperature Sensor Model 52051E
Intelligent Thermal (Heat) Detectors
58°C Fixed Temperature Thermal Detector
Rate-of-Rise Detector ATEX
Maximum Temperature Dectector, 90C, Class C
Series 200 Advanced Temperature Sensor Model 52051HTEI
S200 Thermal Detector
TMP2 Thermal probe
Vigilon Optical/Heat Sensor
Velocity® Series Addressable Thermal Sensor
IQ8Quad Detector
SMART3 Replacement Probe
Velocity® Series 3 Thermal Detector
Intrinsically Safe Ex Barrier
302 Series Rate-Anticipation Heat Detector
Opal Addressable Heat RoR Detector no isolator, Notifier
Sounder Heat Sensor Sounder
Linear Distributed Temperature System
Rate-Rise Detector
Mar Fire Detection Unit
ProtectoWire PHSC-190 Linear Heat Detector
Power Supply / Charger Unit, Accessories
5251 Series Fixed Temperature Sensor
TMP2-reeks TVC detector
Protectowire PHSC-135 Linear Heat Detector
Linear Heat Detection High Resistance Cable
Advanced Intelli Fixed Temperature Detector
Opal Heat Detector for fix temperature with isolator, Notifier
Steel FRNC Sensor Cable Connector
Wireless Temperature Sensor And Flood Detector
Conventional Thermal Detector-ECO1005 & F-ECO1105
FDX Series Thermal Analogue Addressable 78C Sensor
Vision Fixed Temperature Detector
Conventional Thermal Detector-FD-851HTE
Heat Detecting Cable
Service Detector
H365 Series Addressable Heat Detector
SWIFT Intelligent Wireless Detector
Optical Heat Sensor
PHSC356 Temperature Sensor Cable
FlashScan Intelligent Thermal Detector
FST-951 Intelligent Addressable Heat Detector
See All
Humidity Sensors
C7600 Humidity Sensor for Economizer
HP971A Pneumatic Humidity Sensor
Series 2000 Humidity/Temperature Transducer
H77 Series Humidity and Temperature Sensors
LFH Duct Humidity Temprature Transmitters
H7012 Room Humidity Sensor
See All
Infrared Barriers
Full Column With Active Ir
Complete Column With Active Ir Tx H2meter
Full Column With Active Ir Tx / Rx H2meter
Complete Column With Active Ir / Rx H1.5meter
Bidirectional Column
Complete Column With Active Ir Rx H2.5meter
See All
Light Sensors
LightSpot HD QuickLink Daylight Sensor
CR7075A 2-Stage Lighting Controller
C7057 Cadmium Sulfide Photocell
Light Level LoRaWAN Sensor
LED Floodlight With Sensor 14.8W, Steinel
LLO Outside Light Level Sensor
See All
Motion Detectors
DUAL TEC Motion Sensor
VORTEX Intrusion Alarm
IR Detector
Camera PIR Sensor
IS-280 Ceiling Mount Motion Sensor
Request-to-Exit Sensor
Wireless X-Band Dual Tec® Motion Sensor
Ceiling Mount PIR & MW Detector
V-PLEX® PIR MOTION SENSOR
Intrusion 2-way Alarm
Honeywell PIR Motion Sensor
Electronic Smart Touch Sensor Bar Exit Device
Triaxial MEMS Detector
Motion Sensor
Low-Level Hermetic Thermostat
IS216 PIR Motion Sensor
Galaxy Passive Infrared Sensor
DT7360 DUAL TEC® Motion Sensor
Laser Locator Receiver
Dual Technology Detector
View guard PIR RF
PIR Motion Detector
Outspider Digital Outdoor Detector
Activ8 PIR
Honeywell Security Passive Infrared Motion Sensor
Wireless DUAL TEC Motion Sensor
Hornet™ Intrusion Alarm
IS335 Wired PIR Motion Detector
IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
DUAL TEC® DT906 Series Commercial Motion Detector
Motion Detector
IntelliBeam® Dual-Beam Photoelectric Sensor
DUAL TEC® DT901 Commercial Motion Detector
Dual Technology Antimask Detector
5800PIR Series Wireless Motion Detector
120 Meter Digital Microwave Barrier
DUAL TEC® DT900 Series Commercial Motion Detector
DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
IS2500 Microcontroller Based PIR sensor
Intruder Detection systems Motion Sensor
Le Sucre Camera PIR Motion Sensor
Outdoor Barrier
Viewguard PIR Motion detector
Honeywell Glassbreak Shock Sensor
DUAL TEC® DT907 Series Commercial Motion Detector
Viewguard Passive Infrared Sensor
60 Meter Digital Microwave Barrier
DUAL TEC® Motion Sensor with Anti-Mask
Digital Microwave
Passive Infrared Motion Sensor
Neo Digital Quad PIR Curtain Detector
ADPRO PRO E-PIR Perimeter Intrusion Detector
Dual technology V-Plex sensor
Pro E-IFC-RS-485 Interface Cable
Motion Detectors, "Request-to-Exit" Melder
SICK Motion Detectors
Motion Detectors, Infrared Light Barrier
View guard DUAL Motion Detectors
Motion Detectors, Dual Ceiling Motion Detector
DT8000 DUAL TEC Motion Detector
DUAL TEC® Motion Sensor-DT8016
DUAL TEC® Motion Sensor-PRDT8016AF5
NL2105
See All
Multi-Criteria Sensors
HCP00-EU Condensation Prevention Sensor
Remote Indoor Temperature Sensor
Multi-Criteria Photo/Thermal/Infrared Detector
C7600B Solid State Humidity Sensor
Vft-15 Aspirating Smoke Detector
951 Series Photoelectric and CO Detector
SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
IDP-FIRE-CO Multi CriteriaFire/CO Detector
S Quad Optical Sensor
S-Quad Dual Voice Optical Heat Sensor
SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
S-Quad Dual Optical Heat Sensor
SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
SK-PTIR-W Multi-Criteria Detector
S-Quad Black Body Voice Sensor Sounder
Pinnacle™ Intelli Laser Smoke Detector
S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
ADAPT® Multisensor Intelligent Detector
S-Quad Optical Heat Sensor
AD365 Multi-Criteria Detector
SD365CO Combination Fire/Carbon Monoxide Detector
System Sensor Linear Heat Detector
Optical Smoke Detector ES Detect with Relay Contact
VESDA-E VEA Series Smoke Detector
FCO-951 Series Fire/CO Detector
Multi-Stimulus Detector Tester TF 2001
MCS Multi-Criteria Fire/CO Detector
O2T/FSp multisensor fire detector IQ8Quad
Support Electronic Accessory Cable
Automatic Purging Unit
Vesda Ex D Detector,
The Acclimate Plus detector
Opal Multi-Criteria Detector with Isolator, Notifier
FAAST LT-200 Single Channel Dual Detector
OSID Imager Smoke Detector
Photoelectric Smoke Detector
FAAST LT-200 Single Channel Detector
Universal detector filler and detector tester
OTI-Intelli Multi-Sensor Fire Detector
Intelli Fire Detector 9200 Series
Multi Criteria Detector
Thermal Optical Multi-Criteria Detector
OTblue multisensor detector ES Detect
Optical Smoke Detector IQ8Quad with Isolator
D4240 Photoelectric Duct Smoke Detector
ICAM IAS Dual Channel Detector
OHI- Multisensor Analog Detector
22051E Photoelectric Smoke Detector
O2T/Sp multisensor fire detector IQ8Quad
Notifier - Dual Channel Dual Detector Aspirating System - Loop Connected Aspirating Systems
Sentri Heat Sensor
SenTRI Optical Heat Sensor Sounder
VES Aspirating Smoke Detector
Thermal Maximum Differential Fire Detector
OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
Intelligent VESDA-E VEU Series Aspiration Detector - EBTI
O²T Multisensor Detector
IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
Master Motorized Linear Smoke Detector
Opal Multi-Criteria Detector no isolator, Notifier
ICAM IAS Detector
Swift Series Photoelectric Smoke Detector
SenTRI Sensor Sounder
OT Multi-sensor Fire Detector
OTblue Multi-sensor Detector IQ8Quad FM With Isolator
VESDA-E VEA-40 Smoke Sensor Module Spare
O²T multisensor detector ES Detect
MSR Detector
Multi-Criteria Intelligent Detector
Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
Analogue Addressable Multi-Criteria Smoke Sensor
MCS Multi-Criteria Analog Addressable Sensor
Radio Thermal Detector
SMART4 Multi-Criteria Fire Sensor
Optical Smoke Detector
O2T/F Multisensor Fire Detector IQ8Quad
Series 200 Detector with Isolator
Vsm4 Software
SenTRI Heat Sensor Sounder
Acclimate® Multi-Sensor Low-Profile Intelli Detector
Wireless Smoke-Carbon Monoxide Detector
Analog Addressable Discovery Multi-Sensor
CF Series Heat Detectors
XS100T Optical & Thermal Detector Fire Alarm
Intelligent VESDA-E VEP Series Aspiration Detector - EBTI
NOTIFIER FSV-951R VIEW
OTblue-LKM ES Detect Multi-Sensor Detector
ICAM ILS Smoke Detector
XP95 Analog Addressable Multi-Sensor
2251-COPTIR Multi-Criteria Sensor
Discovery Multisensory
O2T multisensor fire detector IQ8Quad
IQ8Quad Multisensor Fire Detector With Isolator
FAAST LT-200 Smoke Detector
O2 T-Multisensor Detector
PTIR Multi-Criteria Smoke Detector
Orbis Multisensor OT Detector
OTblue-LKM Multisensor Detector
S300 Conventional Thermal Detector
FAAST LT-200 Standalone Single Channel Dual Detector
FAAST LT-200 Standalone Dual Channel Detector
Orbis IS Multi-Sensor Smoke Detector
HM Series Optical Smoke/Thermal Detector
Xtralis Air Sampling Smoke Detector
9200 Series OT Multi-Sensor Detector
CR Series Heat Detector
Series 200 Detector
FPTI-951 Multi Criteria Photo Detector
Conventional Smoke/ Thermal Detector
ECO1000 Series Multi-Criteria Thermal Smoke Detector
IQ4 Accessories
Advanced Multi-Criteria Fire/CO Detector
See All
Noise Sensors
Glass Break Detector
FG1625SN Glassbreak Detector
Glass Breakage Sensor
Wireless Glassbreak Sensor
Glassbreak Detector
IDENTLOC Slimline glass breakage sensor
Glassbreak Simulator by Honeywell
FlexGuard Glassbreak Detector
IDENTLOC Glass Breakage Sensor
Active Glass Break Detector
Mini Glass Breakage Sensor
FG1625RFM Round Flush-Mount Glassbreak Detector
See All
Occupancy Sensors
Ex-OR Motion And Light Sensor
Regulating LightSpot Sensor
WSK-24 PIR Occupancy Sensor
WSK-24 Wireless Occupancy Kit
K594.RF Motion Detector
K595.RF Motion Detector
S241 Magnetic Door Switch
Washroom Lightspot Controller
See All
Particle Counters
C7363 Particulate Matter Sensor
VOC Plus Temperature LoraWAN Sensor
See All
Pressure Switches & Sensors
Advanced Pressure Monitor
VNS Vacuum Switch for Aggressive Liquid, Gas
HCD Differential Pressure Monitor
PWT Series Wet/Wet Differential Pressure Sensor
PWTA Series Wet Pressure Sensors
P76 Series Dry Pressure Sensors
P7635 Differential Air Pressure Sensor
PWTB Series Wet Pressure Sensors
Pressure Gauge
DWR Pressure Monitor
Radio Receiver Set
Microprocessor-Supported Differential Pressure Transmitter
Electronic Pressure Transmitter with HMI
Smart SN Electronic Pressure Transmitter
DWR625 Pressure Monitor
DCM - Series Pressure Switch
DWR Series Adjustable Pressure Monitor
Pressure Monitor
DWAM Series Pressure Monitor of Special Construction
DWR1 Pressure Monitor
PST-R Series Pressure Switch
Electronic Pressure Transmitter
VNM Negative Pressure Switches
Smart SN Microprocessor supported pressure transducers
DGM Pressure monitors for fuel gases
DWR Pressure Monitors
DPSL Differential Pressure Switch (Liquid and Gas)
DDCM Differential pressure switches
Ex-DDCM Differential Pressure Switches
DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases)
SDBAM Pressure Limiters
DTI / DTU Differential pressure transmitters
DCM/DNM Pressure switches and pressure monitors for overpressure
DWR Pressure Limiters
VCM / VNM Negative Pressure Switches(Vacuum Switches)
Ex-DWR Pressure Monitors/Pressure Limiters
DWAM, DWAMV Pressure monitors
FD Maximum pressure limiters for liquid gas installations
Ex-DGM Pressure monitors for fuel gases
Smart SN DIFF Microprocessor-supported differential pressure transducers
DNS/VNS Pressure and vacuum switches with stainless steel sensors
See All
Reflector Kits
ES Smoke Detector Reflector
BEAMLRK Long-Range Kit
See All
Room Pressure Monitors
TR29 Wall-Mount Enclosure
P7640A Pressure Sensor Duct Pick-Up
Room Pressure Indicator
Sealing Device
Wireless Receiver
Wind Speed & Direction Sensor Bearing Kit
Duct Kit
7617M/U Compression Fitting
Accessory/Df
PWT Pressure Sensor Bypass Valve Manifold
P76 Series Dry Pressure Sensor Duct Probe
Heat Conducting Compound
Mounting Flange
VAV Filter
See All
Shock & Vibration Sensors
Wireless Piezo Shock Sensor
Wireless Shock Sensor
Glue Gauge For Passive Glass Breakage Sensor
Viper GLX Brown
IDENTLOC Alarm Glass Sensor
Sensor For Fences
Honeywell Vibration contact
IDENTLOC Alarm Glass Sensor With 4-Pole Socket
Glass Breakage Analysis Card
Wireless Combination Magnetic Contact and Shock Sensor
Viper Shock Sensor
Electronic Vibration Detector
Contact Panic 266 Foot Trip
See All
Smoke Detectors
VESDA VLP Detector
FS20X Flame Detector
FS24X Flame Detector
VESDA-E Series aspirator
VESDA Aspirating Smoke Detector
Single-Ended Reflected Type Projected Beam Smoke Detector
SK-PHOTO-T Intelligent Photoelectric Smoke Detector
SD355R Series Addressable Photoelectric Smoke Detector
ASD-PL3 Intelligent Photoelectric Smoke Sensor
ASD-PL3R Intelligent Photoelectric Smoke Sensor
InnovairFlex® D355PL Photoelectric Duct Smoke Detector
Wireless Smoke Detector With Sounder
Photoelectric Smoke Detectors
Intelligent Photoelectric Smoke Detector
S-Quad Optical & Heat Sensor
SD355T Series Addressable Photoelectric Smoke Detector
Intelligent VESDA-E VEP Series Aspiration Detector
Addressable Photoelectric Smoke Detector
SWIFT® WSK-PHOTO Wireless Detector
S-Quad Dual Optical & Heat Sensor
S-Quad Sensor and Speech
SD355 Series Addressable Photoelectric Smoke Detector
SK-PHOTO-W Series Smoke Detector
Intelli Air Duct Smoke Detector
Demo Kit
S-Quad Dual Optical Heat Sensor (Black)
Intelligent Plug-In Photoelectric Smoke Detector
VLI Early Warning Aspirating Smoke Detection System
ECO1003 Optical Smoke Sensor
Analogue addressable Photoelectronic sensor
VESDA VLI Aspirator Spare Part
Photoelectric Sensor Flash Scan
OSE-HP-01 OSID High Power Emitter
Linear Smoke Detector LRMX
VESDA VLI Smoke Detector
Farenhyt Series Smoke Detector
Esser Optical smoke detector
LRS 100 Aspirating Smoke Detector Unit
Morley - Single channel capability with one high sensitivity smoke sensor - Loop Connected Aspirating Systems
SDN Optical Smoke Detector
251581 Optical Smoke Alarm
VESDA VLC Tyco
Duct Kit Mounting
IDP Intelligent Photoelectric Smoke/Thermal Detector
VESDA VLP Aspirator
OSID Imager
Intelli Optoelectronic Smoke Detector
HM Series Photoelectric Smoke Detector
Basic Unit TITANUS TOP SENS® EB 1 With Silent Fan
VESDA VLC-EX-US Detector
Morley-IAS Aspirating Smoke Detector
Titanus Pro Sens EB Detector
LRS Compact-EB Fire Detection System
High Sensitivity Beam Smoke Detector
ILIA Series Beam Smoke Detector Expansion Card
FAAST LT-200 EB 1 channel, loop ready
Conventional Smoke Detector
Intelligent Carbon Monoxide Sensor
5193 Series V-Plex® Addressable Smoke Detector
IQ8Quad FM Optical Smoke Detector
SWIFT Wireless Addressable Device
MCS-COF Fire/Carbon Monoxide Detector
Dual Optical Heat Sensor