×

MEET HONEYWELL AT NFPA 2025

Join us at the 2025 NFPA Conference & Expo® in Las Vegas June 16-18 to learn more about how Honeywell is impacting the fire alarm journey from detection to response to better protect people and property.

Mandalay Bay, Las Vegas, June 16-18, Booth #403

Agenda

Monday
June 16

Tuesday
June 17

All Event Days
June 16-18

Solution highlights

Honeywell solutions from early detection to response

Li-ion Tamer

Li-ion Tamer is a plug-and-play rack system that improves safety by sensing the off-gassing that precedes thermal runaway battery failures much earlier than smoke or traditional LFL gas detection would. 

Early Warning Aspirating Smoke Detection

Know sooner, react faster with very early warning aspirating smoke detection systems.

Gas Detection Solutions

From sensor to control room, Honeywell’s portfolio of fixed gas and flame detection devices enable management of plant assets and optimize the entire enterprise with solutions that are easy to configure, operate, and maintain.

NOTIFIER INSPIRE™ 

NOTIFIER INSPIRE™ is the next generation of connected life safety and fire control systems. 

Gamewell-FCI

From designing the first municipal electric fire alarm system in 1852 to developing self-programming fire panels today, Gamewell-FCI continues to build on a legacy of solutions that protect people and property.

Farenhyt

The Farenhyt IFP series is an intelligent line of analog/addressable panels that features interconnectivity, expandability, and a variety of configuration options.

Connected Life Safety Services (CLSS) Gateway

The gateway acts as an interface between fire alarm panels, the cloud and peripherals. The connection to the fire alarm panel enables the reading of the inventory data and data transmission. Connecting to the cloud enables remote monitoring and management of fire alarm systems.

Connected Life Safety Services (CLSS) Horizon

Honeywell’s PC-based graphical monitoring software for on-premise or remote fire alarm system monitoring – empowering users to act fast when seconds count. CLSS Horizon provides complete line-of-sight monitoring for your life safety system.

Elevate Your Service Operation with CLSS Compliance Manager

CLSS Compliance Manager is your mobile inspection, testing, and maintenance solutions for fire and life safety systems.

Two Networks, One Communicator

Honeywell's Connected Life Safety Services (CLSS) Pathway communicator is the dual-path, dual-SIM, and dual listed solution that combines dialer capture functionality with the latest technology in fire alarm communications.

Fiplex FLEX Series All-in-One Solution

Fiplex by Honeywell is focused on delivering mission-critical solutions that set the standard for performance, survivability, and deployment efficiency.

The Fiplex FLEX platform addresses the complexity and performance challenges facing the AHJ community, and the economic barriers that hinder Systems Integrators from repeatable, scalable deployments.

Fire Station Alerting

US Digital Designs is the first choice for thousands of fire stations and dispatch centers around the world. 

Connect with an Expert