Pull Stations
5140MPS manual fire alarm pull stations are designed to be non-code single action devices for use in UL Listed fire alarm applications.
Addressable manual pull stations are a single action or dual action addressable manual fire alarm pull stations for use with IntelliKnight® fire control panels.
BG-12 Series fire alarm pull stations are designed to meet multiple applications with the installer and end user in mind. They feature a variety of models including single- and dual-action versions.
FI-MPS Conventional Series manual stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.
KILLARK® XAL-53 explosion-proof pull stations are suitable for use in hazardous areas due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers.
MPS-950 Series non-coded manual fire alarm stations are constructed of durable aluminum and finished in red. An abrasion-resistant label with large, raised letters provide clear, legible, bilingual instructions.
NBG-12 Series fire alarm pull stations are designed to meet multiple applications with the installer and end user in mind.
PS-DA conventional pull stations are non-coded manual pull stations which provide a fire alarm control panel (FACP) with a single alarm initiating input signal.
PS-SA manual pull stations feature high-quality, die-cast metal construction.
SK-PULL intelligent pull stations are for use with Silent Knight® Series fire control panels (FACPs).
SM950B-20C single-action pull stations are non-coded, manual initiating alarm pull stations with normally open contacts. These pull stations also have an additional normally closed contact.
SWIFT® W-BG12 addressable wireless pull stations are dual-action, manual pull stations with a key-lock reset feature that provides one addressable alarm initiating input.
WPS-DL SWIFT® wireless pull stations are dual-action devices and have a key-lock reset feature that provides one addressable alarm initiating input.
WSK-PULL wireless addressable pull stations are dual action manual pull stations with a key-lock reset feature intended for use with a wireless gateway or wireless fire alarm control panels (FACPs).
XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.
Start your search with category name, product name, part number, etc.