/content/hbtbt/us/en/search-results.html

    Plant & Integration Controllers

    CPO Plant Controller

    CPO-PC400 is a new and advanced plant controller of the ComfortPoint™ Open (CPO) Plant Controller family. It is an Ethernet-based, freely programmable, and native BACnet® Building Controller (B-BC).

    Overview
    CPO-PC400 is designed for a wide variety of complex applications. This device features numerous RS485 communication interfaces, two standard Ethernet interfaces, an MMI interface, and two USB interfaces. CPO-PC400 can be mounted on either a DIN rail or remote mounted in a horizontal or vertical position.