/content/hbtbt/us/en/search-results.html

    Plant & Integration Controllers

    EAGLE BACnet HVAC Controller

    Discontinued

    EAGLE is CentraLine’s BACnet® HVAC controller Ethernet-based, freely-programmable used for Building Automation controller.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    EAGLE is CentraLine’s Ethernet-based, freely-programmable Building Automation controller offering a combination of the major open standards of today’s building industry BACnet®. It demonstrates CentraLine’s full commitment to reducing total installed cost and total building lifecycle cost for building investors and building operators. EAGLE can host a huge variety of building management applications, be it traditional heating, ventilation, and air conditioning (HVAC) applications, energy management functions, including optimum start/stop, night purge, and maximum load demand, supervisory functions for lighting, sun-blind, heat and energy metering and many other applications.

    Features & Benefits:
    • Reduced the total installed cost
    • Universal operation
    • Reduced cost for service, operation and maintenance:
    • Fast application control:
    • Reliable control performance
    • Embedded e-mail/SMS alarming
    Certifications:
    • IEEEC 802.3
    • BTL-30103
    • EN 60730-1
    • EN 607302-9
    • UL60730
    • UL916
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine