/content/hbtbt/us/en/search-results.html

    Zone & Unitary Controllers

    VZ Commercial Zoning System

    Discontinued

    VZ Commercial Zoning Systems are rooftop and heat pump units controlling analog heat, CO2 levels, and indoor air quality.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VZ Commercial Zoning Systems are designed to meet the customer requirements of being cost effective and scalable solution to the mid- market commercial applications with a typical DDC zoning system. All zoning system controllers can be fitted with an on-board PIR occupancy sensor cover that allows for advanced occupancy strategies, enabling greater energy savings to zones during scheduled events when no occupants are present.

    Features & Benefits:
    • Zoning controllers that provide floating and analog damper control
    • A single central Controller unit can support up to 32 individual zone controllers
    • Models include Rooftop and heat pump units controlling analog heat, CO2 levels, and indoor air quality