Socket Outlets
Commando Angled Socket Outlet
The MK electric commando angled socket outlets offer remarkable impact strength and excellent choice of ingress protection ratings. Outstanding temperature performance and good resistance to chemicals make it ideal for the most arduous applications.
The MK electric commando angled socket outlets are designed to meet all relevant European and British Standards, whilst offering remarkable impact strength and an excellent choice of ingress protection ratings. Outstanding temperature performance and good resistance to chemicals make it ideal for the most arduous applications. All edges and corners are rounded to remove sharp edges. Cable protection is improved. New design offers a better and more comfortable grip for connection / disconnection. It has a new cable clamp with an improved locking mechanism that will apply pressure to the cable for the lifetime of the product.
These are angled surface mounting sockets suitable for top conduit or rear cable entry and come complete with blanking plug. These are rated IP44 and splash proof. These are 3P+E pin configured sockets and have earth hour position of 6.
Features & Benefits:- Reliability
- Ergonomic design
- Cable gland
- Easy wiring
- Outstanding temperature performance
- BS EN 60309
Others
- Fixing Centers
- 170 millimetre
- 95 millimetre
- Finish
- Red
- Operating Voltage
- 380 - 415 volt
- Special Features
- Splashproof
- Brand
- MK Electric
- Terminal Capacity
- 4 x 16 mm² mm²
Others
- Fixing Centers
- 170 millimetre
- 95 millimetre
- Finish
- Red
- Operating Voltage
- 380 - 415 volt
- Special Features
- Splashproof
- Brand
- MK Electric
- Terminal Capacity
- 4 x 16 mm² mm²
- Finish : Red
- Operating Voltage : 380 - 415 volt
- Special Features : Splashproof
- Brand : MK Electric
- Terminal Capacity : 4 x 16 mm² mm²
- Fixing Centers : 170 millimetre|95 millimetre