Switchsockets
MK Switchsocket Outlet 13 A
MK Socket Outlet is a 13A, 1 Gang, Double Pole switched socket. This Socket outlet is ideal for modern interiors and offer an unobtrusive and sophisticated look.
The MK Socket Outlet is a 13A, 1 Gang, Double Pole switched socket. It is designed for ease of installation and has all of the advantageous design features of the MK range of wiring devices. These products can be quickly installed as replacement for existing socket outlets or in new installations. This Socket outlet is ideal for modern interiors and offer an unobtrusive and sophisticated look. The MK test laboratory has tested MK sockets with multiple plug insertions with no reported faults, or issues with wear and tear. These Sockets are made from a high-grade material, which has an inherent antimicrobial property. The 13 A socket outlet comes with a 3-pin operator safety shutter. The Finishes ensure the product is scratch and corrosion resistant.
Features & Benefits:- 3 pin operated safety shutter
- Printed terminal markings on rear mouldings for clearer identification
- Top access, angled terminals make wiring easier and quicker
- 3 mm minimum switch contact gap
- Single pole Switching
- Backed out and captive terminal screws
- High impact resistance
- BS 1363-2:1995
Others
- Fixing Centers
- 60.3 millimetre
- Poles
- 2
- Brand
- MK Electric
- Terminal Capacity
- 3 x 4 mm²
- 3 x 2.5 mm²
- 2 x 6 mm²
Others
- Fixing Centers
- 60.3 millimetre
- Poles
- 2
- Brand
- MK Electric
- Terminal Capacity
- 3 x 4 mm²
- 3 x 2.5 mm²
- 2 x 6 mm²
- Poles : 2
- Brand : MK Electric
- Terminal Capacity : 3 x 4 mm²|3 x 2.5 mm²|2 x 6 mm²
- Fixing Centers : 60.3 millimetre