/content/hbtbt/us/en/search-results.html

    Strobes & Signal Lights

    System Sensors Horn Strobe

    Discontinued

    The System Sensors range of notification devices offers the most flexible and easy to use System Sensors Horn Strobes that produces a loud sound to notify occupants to evacuate the building during an emergency.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    System Sensors Horn Strobes have been designed to provide a flexible and easy-to-use horn strobe used to produce a loud sound to notify occupants to evacuate the buildings during an emergency event. They have high and low volume options for the horn as well as a continuous tone or temporal 3 output. The horn strobes are wired as primary-signaling notification appliances and comply with the Americans with Disabilities Act requirements for visible signaling appliances, flashing at 1 Hz over the strobe’s entire operating voltage range. The strobe light shall consist of a xenon flash tube and associated lens/reflector system.

    Features & Benefits:
    • Mounting plate included for compatibility with a wide range of back box sizes
    • Horn settings on horn strobe model are high and low volume, continuous or temporal 3 tone
    • Universal Fire symbol is language independent
    • Built in synchronization feature keeps strobes in sync for up to 30 minutes
    Certifications:
    • UL 1638
    • UL 464