Pressure Switches & Sensors
HSP‑W Series Pressure Measurement Sensor
HSP-W Series Pressure Sensors are mainly used in central air-conditioning water systems, and other liquids or gases with high-precision
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HSP-W Series Pressure Sensors are used for liquids or gases whose temperature, pressure and joint material properties are matched force measurement. The standard thread structure of the lower end of the sensor can be directly installed in the pipeline. On the top, high-precision sensing components are in direct contact with the medium for pressure measurement.
Features & Benefits:- High-precision and high-quality sensing components
- Compact design
- Wetted parts are SS316 stainless steel.
- Good thermal performance
- 1 meter extension cable, easy to connect, guarantee the whole
- Body seal