Interface Cards
Focal Point Gateway
The Focal Point Gateway is a powerful interface that provides the capacity to monitor multiple networks installed in remote locations. The gateway interfaces with the following standalone and network product lines via the panel’s RS-232 port.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Focal Point Gateway is a powerful interface that provides the capacity to monitor multiple networks installed in remote locations. The gateway interfaces with the following standalone and network product lines via the panel’s RS-232 port.
In addition, the gateway can be used to connect to the Focal Point Graphic Workstation via a standard Ethernet TCP/IP networking. Using a wireless connection, the gateway can also transmit to the non-control, Focal Point Mobile Workstation.
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI