/content/hbtbt/ae/en/search-results.html

Control Panels

IP-AK2 Web-Based Access Control Solution

lP-AK2 is 2-door web-based access control panel designed to provide easy-to-use and cost-effective solution to meet the requirements of all entry-level applications. The system's built-in web server allows users to use a standard Web browser.

Overview

lP-AK2 is 2-door web-based access control panel designed to provide easy-to-use and cost-effective solution to meet the requirements of all entry-level applications. The system's built-in web server allows users to use a standard Web browser to manage, and monitor the access control system from anywhere an Internet connection is available. This brings users with simplicity, flexibility, and cost-effectiveness without sacrificing the performance of access control. It required Power Supply: 220VAC (11 0VAC) to 12 VDC transformer and Battery Backup: 12 VDC, 3.2 AHr sealed lead-acid battery. It has transaction storage of 25,000 alarms and events.

Features & Benefits:
  • Embedded Web server
  • Flash programming for firmware revision updates
  • 32-bit ARM9 processor
  • Onboard Ethernet port connected to TCP/IP network as master panel
  • Built-in SOL Lite Database
  • Manual backup of system database to local client PC
  • Available in English, Simplified Chinese, Traditional Chinese, and Korean
  • Visualized viewing of door status and real-time manual control of locks and other devices
  • Easy to install, operate and maintain
  • It is more reliable and cost effective
Certifications:
  • CE/FCC/C-Tick/KCC