/content/hbtbt/ae/en/search-results.html

    Training Services

    ADGS 2 Day Scheduled Training-Online

    2 Day Scheduled Training, Online for Xtralis Advanced Detection Global Service Offerings

    Overview

    At the Advanced Detection Global Services (ADGS) training center, we provide high quality trainings based on many years of firsthand field experience in advance smoke and gas detection technologies. ADGS offers different training programs, base on customer need for 2 Day Online Training.

    Features & Benefits:
    • Online Training at your own Pace
    • High Degree of interactivity yielding greater engagement
    • Assessment quiz at the end of each training
    • On-demand downloadable certificate
    • Registration and delivery using My Honeywell building University platform
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HBW2PER2V
    Camera: IR Bullet: 0.64 kg: 72x80x212.8mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hbw2per1v-camera-ir-bullet-primaryimage
    HBW2PER2V
    Camera: IR Bullet: 0.64 kg: 72x80x212.8mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hbw2per1v-camera-ir-bullet-primaryimage
    HEW2PER3V
    Camera: IR: -30 to 60C: 1920x1080: 0.06lux
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hew2per2v-camera-ir-primaryimage
    HEW2PER3V
    Camera: IR: -30 to 60C: 1920x1080: 0.06lux
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hew2per2v-camera-ir-primaryimage
    HEW8PER2V
    8MP: IP Ball Cam: TDN: MFZ: IR: H.265
    HEW8PER2V
    8MP: IP Ball Cam: TDN: MFZ: IR: H.265
    WFD40N
    Water flow Detector: 4in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD40N
    Water flow Detector: 4in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    HC60WZ2R40
    2 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 40X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ2R40
    2 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 40X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ5R30
    5 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 30X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ5R30
    5 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 30X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    WFD20N
    Water flow Detector: 2in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD20N
    Water flow Detector: 2in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD25N
    Water flow Detector: 2 1/2in Steel Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD25N
    Water flow Detector: 2 1/2in Steel Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD30N
    Water flow Detector: 3in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD30N
    Water flow Detector: 3in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD60N
    Water flow Detector: 6in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD60N
    Water flow Detector: 6in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD