Controller Licenses
CCN (carrier communication/comfort network) drivers provide components necessary to integrate CCN devices and data into the Niagara environment.
JACE-8000-AX enables the JACE® 8000 controller to run Niagara AX 3.8u1 or later.
LIC-CHG/U is the license change fee for WEBs controllers.
JACE NC-8XXX are software licenses for 5 to 200 device core and 250 to 10,000 points.
Niagara AX supervisor database drivers for CSV, MySQL™, Oracle™, and SQL.
NA-EC-N4-XXX additional points licenses are used with Niagara Analytics software. Niagara Analytics licenses are conveniently and cost-effectively based on the number of analytical points and do not expire.
VYKON™ N4 JACE® American Auto-Matrix PUP drivers are for PUP over RS-232 and RS-485 standards.
Maintenance agreements for WEB-600E controllers are available for one or three years.
WEB-TBS-AX/U and WEB-TBS-AX-25/U are WEBS tenant billing service licenses used with the WEBs-AX™ platform.
W-ALARM-CONSL/U is WEBs-AX™ alarm console software that is compatible with Windows™ XP.
W-SIGN-UP-FEE/U is a one-time sign-up fee for new WEBs-AX™ automation controllers.
W-ENG-AX-DEMO/U is an office demo of WebStation software.
Start your search with category name, product name, part number, etc.