Plant Controllers
Designed for simple installation and operation, 301C controllers continuously monitor and control toxic gases, combustible gases. and oxygen hazards.
CIPer™ model 50 BACnet®-compliant heating, ventilation, air conditioning (HVAC) building controllers run the WEBs–N4™ framework, integrating all trades in a building.
NOVAR ES1 Edge Server is a compact, scalable, embedded controller for HVAC, Lighting, Energy, and Refrigeration control systems.
ES3.S Executive Controller - Pop-Off / Pop-On design compatible with legacy xcm.10S and Savvy base-plates, Incl. Electronics and bottom metal cover
Microprocessor-based W7100 discharge air controllers maintain an average discharge air (DA) temperature in variable air volume (VAV) cooling systems by modulating an economizer and sequencing stages of mechanical cooling.
WEB-8000 controllers are compact embedded IoT (Internet of Things) devices and server platforms for connecting multiple diverse devices and subsystems.
XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller.
XL2000 External HMIs are cost effective, versatile mountable human machine interfaces for those Excel Web II controllers not equipped with a built-in HMI.
Start your search with category name, product name, part number, etc.