Room & Zone Controllers
CIPer™ Model 30 WEBs IP-based edge controllers can be used for VAV, unitary, equipment, and plant applications. CIPer Model 30 controllers are programmable and configurable using the open Niagara 4 Framework.
CIPer™ Model 10 controllers drive applications such as zone temperature control, the operation of fan coil units, single-stage air handling units, water-source heat pumps, and more.
Excel 10™ remote I/O controllers extend the distribution of input and output devices across Echelon networks. When networked, the Excel 10 remote I/O controllers provide generic I/O points over LonWorks networks.
Excel 10™ W7751H VAV controllers provide pressure independent or dependent airflow control and series and parallel fan control with one and two duct applications.
Excel 10™ W7753A unit ventilator controllers are designed for unit ventilators with staged, floating, or pulse width modulation output using pre programmed heating, cooling, economizer, and ASHRAE cycles I, II, or III algorithms.
Excel 10™ W7762 hydronic controllers cover a wide range of control applications including radiators, induction units, fan coil units with manual switching, and simple VAV.
JADE™ W7220 Economizers are used with CO2 sensors and solid state C7400 Enthalpy Sensors or C7660 Dry Bulb Temperature Sensors. The unit proportions outdoor and return-air dampers for control of free cooling in commercial HVAC equipment.
Contains Diamond Actuator 27 lb-in (3 Nm) with crank arm and foot mounting kit
Contains 27 lb-in (3 Nm) or 44 in-lb (5 Nm) direct coupled actuators
LCBS connect controller and wall module combinations have been designed to control constant volume air handling units, and heat pump applications.
PIBV post indicator/butterfly valve supervisory switches feature a rugged housing, intended for indoor and outdoor use.
Spyder 5 VAV
Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control.
Spyder® BACnet® programmable VAV controllers are MS/TP network devices designed to control HVAC equipment. Each controller is programmable and configurable using the Niagara Framework® software.
Spyder® LON programmable VAV controllers are free topology transceiver (FTT) LonMark® compliant devices designed to control HVAC equipment. Each controller is programmable and configurable using the Niagara Framework® software.
Spyder® LON programmable VAV/Unitary controllers are part of the Excel 10™ product line family. They are LonMark®-compliant devices designed to control HVAC equipment.
Spyder® Model 5 WEB-RxxN room controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings.
Stryker™ LON CUL6438 configurable controllers are for use in variable air volume (VAV) and constant volume air handling unit (CVAHU) control applications.
Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions.
Stryker™ BACnet® configurable (variable air volume) VAV controllers are designed to control HVAC equipment.
W7751F VAV II controllers provide pressure-independent or pressure-dependent airflow control and parallel fan control. Extra outputs control VAV box reheat coils. ML6161 actuators control dampers in VAV terminal units and mounting on ball valves.
WebVision™ controllers are low-cost building managers with remote monitoring and programming that allows complete HVAC system management from a single interface.
Start your search with category name, product name, part number, etc.