Thermostats
BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory-loaded applications for specific and common projects including fan coil, heat pump, and rooftop equipment control.
Freeze stats are used to limit or control temperature in air conditioning systems or refrigerated enclosures.
LCBS connect controller and wall module combinations have been designed to control constant volume air handling units, and heat pump applications.
Pneumatic remote bulb temperature controllers provide proportional control of pneumatic valves and damper actuators in HVAC.
RP920 pneumatic controllers are used in conjunction with remote sensors to provide proportional or proportional plus integral control of temperature, humidity, pressure, or dewpoint in heating and air conditioning systems.
SuitePRO® TB8575A digital fan-coil thermostats provide line/low voltage on-off control for various fan-coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
SuitePRO® TB6575 digital fan coil thermostats provide line/low voltage on-off control for various fan coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
T4039 thermostats control the line-voltage valves of fan coil units in cooling, manual changeover heating-cooling, or automatic changeover heating-cooling systems.
T4054 and T6054 utility line voltage thermostats provide either SPST or SPDT line voltage control in ventilation, heating, or cooling applications.
T451 precision thermostats provide precision line voltage control of motor-rated electric, gas, or oil heating equipment.
T6051/T6052 heavy duty line voltage thermostats are used to control fan coils, fans, motor starters, valves, contactors, and circulator motors in heating and/or cooling systems.
T6169 thermostats control line voltage valves and/or blower motors on fan coil units in manual or automatic changeover, cooling, heating or cooling/heating systems. The thermostats feature a single fan and/or system manual switches.
T651 light- and medium-duty line voltage thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.
T7067 electronic thermostats and transmitters control space temperature when used with W973 logic panels.
T7080 electronic dual setpoint thermostats and transmitters are used with the W7080 control system to provide modulating space temperature control.
T735X programmable thermostats are typically used in buildings (such as restaurants, shopping malls, office buildings and banks) under 55,000 square feet.
TB7200 Series PI thermostats are communicating thermostats specifically designed for zoning applications. All thermostats are PIR ready and can be ordered with or without Honeywell occupancy sensor.
TP9600 Series pneumatic thermostats provide proportional control for pneumatic actuators in HVAC systems.
TP970/9600 Series pneumatic thermostat accessories include backplate assemblies, filter assemblies and cartridges, plugs, resistor blocks, wall plates, mounting hardware, thermostat cover kits, satin/chrome cover assemblies, and more.
Y7355 programmable thermostat and sensor packages control 24V AC commercial single-zone HVAC equipment for use with conventional and heat pump systems. They contain the thermostat, a wall-mount sensor, and a duct-mount sensor.
ZonePRO™ TB6980 floating/modulating digital thermostats provide proportional plus integral individual space temperature control in zoned commercial HVAC systems such as hydronic and pressure dependent VAV with or without reheat.
Start your search with category name, product name, part number, etc.