Plugs
Red Commando Technical Plug
Commando offers a comprehensive range of industrial plugs. Technical Plug is Fitted with cable entry gland
Commando offers a comprehensive range of industrial plugs. Technical Plug is Fitted with cable entry gland. The Commando range is designed to meet all relevant European and British Standards, whilst offering an excellent choice of ingress protected ratings. The Commando range offers remarkable impact strength by way of its PBT (Polybutylene Terephthalate) or Nylon (Polyamide PA) insulated or aluminium housing*. Outstanding temperature performance and good resistance to most chemicals make it ideal for the most arduous applications. Contact pins and sleeves are of solid brass with stainless steel springs to keep contacts free of dirt and to ensure constant contact pressure.
Features & Benefits:- Reliability
- Ergonomic Design
- Cable Gland
- Easy Wiring
- IP44 Splashproof
Others
- Pin Configuration
- 3P + N + E
- Brand
- MK Electric
- Earth Hour Position
- 6
Others
- Pin Configuration
- 3P + N + E
- Brand
- MK Electric
- Earth Hour Position
- 6
- Pin Configuration : 3P + N + E
- Brand : MK Electric
- Earth Hour Position : 6
Image
SKU
Description
K9071REDMY
PLUG 415V 63A