Relays
CR Series command relays bring control (start/stop) functionality to your load-trending and fan/pump/motor status-monitoring applications.
End-of-line supervision relays are epoxy-encapsulated single-pull single-throw (SPST) normally open relays that are activated by 9 to 40V DC.
Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.
Multi-voltage conventional relays with epoxy encapsulation are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing.
Start your search with category name, product name, part number, etc.