https://buildings.honeywell.com/us/en/search-results.html

Strobes & Signal Lights

L-Series Strobe

L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.

L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics. With white and red plastic housings, wall- and ceiling mount options, standard and compact devices, and plain, FIRE-, and FUEGO-printed devices, these strobes can meet virtually any application requirement. 

All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, L-Series strobes utilize a universal mounting plate so installers can mount them to a wide array of backboxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.

Features & Benefits:
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Field-selectable candela settings on ceiling units: 15, 30, 75, 95, 115, 150, and 177
  • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert┬« and SpectrAlert Advance devices
Certifications:
  • UL Listed: S5512; S4011
  • FM Approved
  • CSFM Approved: 7125-1653:0504; 7135-1653:0503
Brochure
Name
Description
File Size
Date
Size
ECS Emergency Communications Systems Brochure
1.05 MB
10/14/2021
PDF 1.05 MB
Data Sheet
Name
Description
File Size
Date
Size
L-Series Indoor Horns, Strobes, and Horn/Strobes, Wall
372.58 KB
10/20/2021
PDF 372.58 KB
L-Series Indoor Strobes and Horn/Strobes, Ceiling
382.08 KB
10/20/2021
PDF 382.08 KB
L-Series Field-Selectable Emergency Communications Devices
79.56 KB
10/20/2021
PDF 79.56 KB
Name
Description
File Size
Date
Size
ECS Emergency Communications Systems Brochure
1.05 MB
10/14/2021
PDF 1.05 MB
L-Series Indoor Horns, Strobes, and Horn/Strobes, Wall
372.58 KB
10/20/2021
PDF 372.58 KB
L-Series Indoor Strobes and Horn/Strobes, Ceiling
382.08 KB
10/20/2021
PDF 382.08 KB
L-Series Field-Selectable Emergency Communications Devices
79.56 KB
10/20/2021
PDF 79.56 KB
Image
SKU
Description
alt
SGWL
Strobe: Compact: Wall: White: Marked FIRE
alt
SRL
Strobe Wall Red
alt
SRL-BP10
Strobe Red Bulk Pack
alt
SCWL
Strobe: selectable std/high candela: white: ceiling mount: 12 or 24 Vdc: order with BZWC-P (plain white bezel)
alt
SRL-P
Strobe: Wall: Red: Plain
alt
SCWL-CLR-ALERT
Strobe: Ceiling: White: Marked ALERT
alt
SWL-P
Strobe: selectable std/high candela: white: plain: wall mount: 12 or 24 Vdc
alt
SWL-ALERT
Strobe: Wall: White: Amber Lens: Marked ALERT
alt
SWL
Strobe: Wall: White: Marked FIRE
alt
SRL-SP
Strobe: Wall: Red: Marked FUEGO