/content/hbtbt/us/en/search-results.html
    We are currently investigating an intermittent issue affecting logins. Our team is working diligently to resolve it. Thank you for your patience and understanding.

    Switchsockets

    Slimline Plus 2-gang Fan Speed Controller

    Discontinued

    Honeywell's slimeline plus provides fan speed controllers designed for incandescent lamp & extra low voltage halogen lamp with ferromagnetic transformer.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The MK Slimline Plus range offers a wide range of accessories, which are unobtrusive and practical. Manufactured using polycarbonate, MK Slimline plus comes with a high gloss finish that is both tough and durable. Quick and easy installation is a given and multi-fixing points allow for angular movement that will easily accommodate improperly installed back boxes.

    Features & Benefits:
    • Stylish profile with surround of only 7mm thick
    • Bring style and flexibility to interior decoration
    • Choice of white or color shrouds
    • Six standard high quality metallic colors with the option for mix and match