Products
Select a category below to learn more.
Discover our compact, back-lit LCD fire annunciators that mimic the FACP display and provide system status indicators for AC, power, alarm, trouble, supervisory and alarm silence conditions.
System Sensor’s AV notification devices are one of the most versatile, easy to install, and cohesive audible visual (AV) notification appliances in the industry. See how you can simplify specification, configuration, and installation of your notification project - saving time and money in the process.
Fire-Lite LTE and 5G ready fire alarm communicators represent a leading-edge Internet and/or LTE cellular communications solution for monitoring fire alarm systems. Our fast, secure, and effective alarm communications technology enables connection to any Contact-ID fire alarm control panel (FACP).
Fire-Lite offers a complete line of addressable and conventional fire alarm control panels (FACPs) that vary in size and capability to meet a wide range of needs, while offering superior value and flexibility. Fire-Lite Alarm’s innovative, addressable control panels offer a wide range of capabilities to provide superior value and flexibility. They are easy to install and program with notification appliance circuit (NAC) synchronization and enable emergency personnel to quickly locate a fire. The built-in LiteSpeed™ protocol ensures the fastest possible device response times to help reduce property damage and save lives. Fire-Lite’s 24-volt conventional fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. With 2-zone, 4-zone, 5-zone, and 10-zone configurations, these units offer options to meet most local, state, and national requirements in the most efficient and effective way possible.
Fire-Lite addressable and conventional smoke, heat, beam and CO detectors, modules and pull stations are specifically engineered to ensure your installs and maintenance are simple and efficient. They use the latest state-of-the are technology to provide open area protection that are used exclusively with Fire-Lite's addressable and conventional fire alarm control panels (FACPS).
Fire-Lite Alarm’s Emergency Command Center (ECC) leverages the latest technology and over 60 years of life-safety expertise to deliver critical messages through non-proprietary systems. The ECC is ideal for any building that needs a flexible, multi-zoned, and highly configurable fire evacuation and mass notification system that’s easy to maintain.
Fire-Lite remote power supply offering includes a 6 amp and a 10 amp (FL-PS10) remote power supply with battery charger that may be connected to any 12- or 24-volt fire alarm control panel (FACP) or be used as a standalone power supply. They provide 24 VDC power for notification appliance circuits (NACs) that can be configured as either Class B or Class A with multiple sync protocol options. The offering also provides auxiliary power, constant or resettable, to support fire alarm system peripherals (detectors, annunciators, door holders, etc).
Releasing panels provide reliable fire detection, signaling, and protection for commercial, industrial, and institutional buildings requiring agent-based releasing.
SWIFT® wireless addressable devices provide secure communication to the FACP across a Class A mesh network. SWIFT technology can be used in parallel with wired systems, allowing wireless devices to be added alongside wired devices on the same system.
Although products have been discontinued, we still offer support in the form of installation manuals, data sheets and other resources. Please view our list and if you can't find what you need, please contact our customer support team. They'll be happy to help.