Network Cards & Modules
Ethernet Network Interface Card
Notifier Ethernet Network Interface Cards for E-net central integration and 4View series DVR.
The Notifier Ethernet Network Interface Cards for E-net central integration and 4View series DVR. It controls the start and stops of recordings in the face of an alarm event of the CPU E-net, time synchronization etc. The card peripheral manages up to 4 DVRs in a local or geographic network. SW Monitor 2.05 is required, xxxx or sup and FW-CPU 2.05 installed. 12Vdc power supply. A maximum of 10 ETH-V can be managed from the E-Net control unit. The card to communicate with the control panel uses UDP protocol on port 1093 and 1092 for communication diagnostics, with the video servers the TCP/IP protocol on port 1093
Features & Benefits:- Allows the E-NET CPU, equipped with ETH-1 card and FW6.02 or higher, to control up to 4 4View video servers communicating via ethernet network
- Synchronization of the video data server with the control panel video server and camera status monitoring (failures, video lost, lack of communication)
- Recording and possible aiming of dome cameras associated with the E-net / Gestel2000 / Galaxy input alarms, Notifier fire sensors and modules
- CE
Image
SKU
Description
ETH-V
Notifier Ethernet Network Interface Card, E-net Central Integration and 4View DVR, RS232, 12V DC
ETH-TER
Notifier Ethernet Network Interface Card, Terminal to CPU Via ETHERNET, RS232, 15 Terminals, 9-30V DC