Bi-Directional Amplifiers
Notifier Digital Class A/B BDA - 700/800 MHz, 2W
Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.
Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.
Features & Benefits:- Digital Signal Boosters:
- PS 700 + PS 800: Supports Public Safety 700 & 800 MHz in single or dual band versions with FirstNet Band 14, 0.5W/+27 dBm, 2W/+33 dBm and 5W/+37dBm Power versions. Field Upgradeable Digital 700/800MHz from Single to Dual Band, from Class B to Class A, from 0.5W to 2W
- VHF & UHF: Single VHF or UHF and dual band options, Simultaneous dual band 136 - 174 MHz & 450 - 512 MHz with
- multiple sub band options in UHF
- Channel Selective (Class A) or Band Selective (Class B), software programmable or adjustable
- bandwidths
- Fully digital signal boosters, FPGA based
- Auto diagnostic
- Uplink and downlink squelch, per channel and per time slot on channel selective mode
- User adjustable gain control, UL and DL independent, per
- band, per channel and per time slot on channel selective mode
- Automatic gain control per band, per channel, per time slot
- Oscillation detection with alarm and auto-shutdown
- Antenna Isolation measurement feature
- Antenna Isolation alarm
- Built-in input and output spectrum analyzer
- Weatherproof enclosure, IP67/NEMA4X
- NFPA compliant with dry contact alarms
- PS700 and PS800 High capacity versions (64 channels)
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- IFC & NFPA compliance; UL2524 2nd Edition Listing
- NFPA Compliance
- IFC Compliance
- FCC
- UL2524 2nd Edition Listing
Others
- Product Family
- 700/800 MHz, 2W
- Sub-Category
- Digital Class A/B BDA
- Product Type
- BDA
Others
- Product Family
- 700/800 MHz, 2W
- Sub-Category
- Digital Class A/B BDA
- Product Type
- BDA
- Product Family : 700/800 MHz, 2W
- Sub-Category : Digital Class A/B BDA
- Product Type : BDA
Image
SKU
Description
NFBDA-D-733A
PS 700 MHz incl Band 14, Class A,2W / +33dBm, DC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-D-S33B
PS 800 MHz, Class B,2W / +33dBm, DC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-S33B
PS 800 MHz, Class B,2W / +33dBm, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-S33AH
PS 800 MHz High Capacity, Class A,2W / +33dBm, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-7S33A
PS 700 + 800MHz Dual Band incl Band 14, Class A,2W / +33dBm per band, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-D-S33A
PS 800 MHz, Class A,2W / +33dBm, DC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-D-733AH
PS 700 MHz incl Band 14 High Capacity, Class A,2W / +33dBm, DC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-S33A
PS 800 MHz, Class A,2W / +33dBm, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-7S33B
PS 700 + 800MHz Dual Band incl Band 14, Class B,2W / +33dBm per band, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA
NFBDA-A-733B
PS 700 MHz incl Band 14, Class B,2W / +33dBm, AC. NFPA compliant, UL2524 2nd Edition Listed NOTIFIER Digital BDA