/content/hbtbt/us/en/search-results.html

    Relays

    RIB Pilot Control Enclosed Relay

    RIB Pilot Contol Relays are enclosed relays which can be switched by pulse commands from an appropriate power source or a controller. The relay contacts are mechanically latched in position, so that the load remains in its last state.

    Overview

    RIB Pilot Contol Relays by Functional Devices,Inc are enclosed relays which can be switched by pulse commands from an appropriate power source or a controller. The relay contacts are mechanically latched in position, so that the load remains in its last state. They also consist of led indicator with multiple contact ratings.

    Features & Benefits:
    • LED indicator
    • Multiple contact ratings
    • Pre-wired
    • Electromechanical relay
    • Mechanically latching
    • Enclosed or track mount
    • Time delay models
    Certifications:
    • UL Listed
    • UL916
    • UL864
    • UL60947
    • C-UL
    • California State Fire Marshal
    • CE
    • RoHS