Fire Alarm Control Panels
6820UEVS ULTRA SERIES
The 6820UEVS panels and accessories provide features to meet the requirements for Mass Notification Systems as described in UL 2572 2nd Edition and UL 864 10th Edition.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 6820UEVS is an intelligent addressable Fire Alarm Control Panel combined with an Emergency Voice System (EVS) and are direct replacements for the 6820UEVS/5820XL-EVS FACP. When the EVS features are enabled, they are integrated with the fire alarm and voice evacuation functions of the control panel.
Features & Benefits:- Single enclosure for both fire and emergency voice components
- Ability to select EVS messages as priority over fire
- 15 Recordable one-minute messages that can be mapped to eight EVS buttons
- Capable of producing 520 Hz tones to meet NFPA 72 requirements
- Support for up to 4 LOC consoles and 8 addressable amplifiers
- Expandable SLC loops to 1110 (SK) or 635 (SD) point capacity
- Eight Flexput circuits for NAC outputs or auxiliary power
- Selectable strobe synchronization for Amseco®, System Sensor®, Wheelock®, and Gentex® devices
- Built-in DACT with IP and optional cellular reporting
- Built-in USB interface for quick and easy programming
- JumpStart® auto programming reduces installation time
- 999 software zones & 999 output groups for flexible design options
- 23 preset notification cadence patterns (including ANSI® 3.41)
- Allows up to 24 SBUS devices
- Four programmable function keys
- Two programmable relays and one fixed trouble relay
- Compatible with SWIFT® wireless devices
- Convenient field-upgradeable firmware
- Network support for up to 17 sites
- Network card allows copper network connection with a multi-mode or singlemode fiber connection
- Real-time clock/calendar with automatic daylight savings control
- History file with 1,000 event capacity