Fire Alarm Control Panels
NFS2-3030 Intelligent Fire Alarm Control Panel- AUS
The NFS2-3030 is an Intelligent Fire Alarm Control Panel (FACP) designed for medium- to large-scale facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the NFS2-3030 is ideally suited for these applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The NFS2-3030 is part of the ONYX® Series of products from NOTIFIER. The NFS2-3030 is ideal for virtually any application because it features a modular design that is configured per project requirements. With one to ten Signaling Line Circuits (SLCs), the NFS2-3030 supports up to 3,180 intelligent addressable devices.
Information is critical to fire evacuation personnel, and the NFS2-3030’s large 640-character Liquid Crystal Display (LCD) present’s vital information to operators concerning a fire situation, fire progression, and evacuation details.
A host of other options are available, including single- or multichannel voice- firefighter’s telephone- LED, LCD, or PC-based graphic annunciators- networking- advanced detection products for challenging environments- wireless fire protection and many additional options
ONYX Intelligent Sensing is a set of software algorithms that provide the NFS2-3030 with industry-leading smoke detection capability. Drift compensation allows the detector to retain its original ability to detect actual smoke, and resist false alarms, even as dirt accumulates
Features & Benefits:- One to ten isolated intelligent Signaling Line Circuits (SLC) Style 4, 6 or 7
- Wireless fire protection using SWIFT Smart Wireless Integrated Fire Technology
- With built-in Degraded Mode operation, the system is capable of general alarm if a fire alarm condition is present even if the central processing unit (CPU) fails
- Weekly Occupancy Schedules allow changing sensitivity by time of day and day of week
- Advanced history filters allow sorting by event, time, date, or address
- UL 864 (Fire)
- UL 1076
- UL 257
- ULC-S527-11
- UL Listed: S635
- ULC Listed: S527-11
- MEA: 232-06-E
- CSFM: 7165-0028:0224
- FM Approved
- FM6320 Approved. Class 6320 for Gas Detection
- City of Chicago
- City of Denver
- Singapore Productivity and Standards Board (PSB)
- CCCF listed.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER