-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- My Account
- |
- Contact
- |
-
Industries
Industries
-
Airports
Honeywell provides a single point of control and customized software & solutions for the airport industry..
-
Data Centers
Honeywell offers global support and availability for your data center needs including risk mitigation, cybersecurity, document management and disaster recovery.
-
Education
Honeywell helps schools improve safety, energy efficiency, emergency systems, and more with smart building technology solutions customized to your campus.
-
Hospitality
Connect with guests through better experiences, greener technology, and secure data.
-
Industrial & Manufacturing
Reduce facility costs, improve sustainability, and better protect workers with Honeywell’s industrial and manufacturing smart building technologies.
-
Commercial Buildings
Our commercial building management automation systems can regulate your climate control and integrate with your fire, life safety and access control systems on a single screen.
-
Justice and Corrections
Empowering Justice & Correctional facilities and security operators with contemporary solutions and services to help reduce operational cost, manage risk and incidents more effectively and enable rehabilitation of prisoners.
-
Government & Military
We have helped government and military agencies around the world with smart building solutions and technology.
-
Healthcare
Connect your hospital, systems, and staff to solutions that enhance safety, awareness, performance.
-
Retail
Today's customer is demanding and omnichannel and profit margins are tight. But the right solutions can help optimize your entire operation enhancing your customer experience and your profitability.
-
Airports
-
Brands
Brands
-
Our Brands
Find out how our brands, products, services and software turn buildings into integrated, proactive and profitable assets.
-
How To Buy
Take the next step. Connect, go online or find a partner.
-
Consulting
Learn more about our full services including technical consulting that can help you guide through planning, design and installation.
-
Our Brands
-
Support
Support
-
Training
Learn more about our online and in person basic and advanced training.
-
Customer Service Request
If any of our products need the attention of one of our Service Specialists, just let us know.
-
Technical Support Request
Our technicians know our products best. And it's easy to get in touch with one of them.
-
Contact Sales
Speak to our experts about customized solutions for any size building in any industry.
-
Technical Knowledge Center
Download any technical documents you might need to get the optimal performance from our products.
-
Case History
Review any support requests you've made in the past, and get an update on their status.
-
Catalyst Partner Program
Honeywell Building Technologies Catalyst Partner Program.
-
Field Support Request
Have a maintenance contract with Honeywell? Our Services team can help.
-
Training
-
News & Events
News & Events
-
News
Discover stories about the innovations and trends from Honeywell Building Technologies that help transform the way that buildings work.
-
Events
These HBT events bring the latest in building technology and trends to users around the globe. Trade shows, customer events, speaking engagements, HUG, Technology Day and webinars.
-
Press & Media
Read our press releases section and learn more about Honeywell Building Technologies.
-
News
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- My Account
- |
- Contact
- |
- Press & Media
- Honeywell Building Solutions Predicts 2020’s Top Cybersecurity Trends for Buildings
HONEYWELL BUILDING SOLUTIONS PREDICTS 2020’S TOP CYBERSECURITY TRENDS FOR BUILDINGS
13 November 2019
- Securing building operational systems will become a priority for many businesses as increased threats related to connected building technologies will likely arise.
- The need to secure both Operational Technology (OT) and traditional Information Technology (IT) is expected to create demand for a new skillset and new type of security professional.
BRUSSELS, Nov. 14, 2019 -- Honeywell (NYSE: HON) today released its predictions on emerging trends that will shape cybersecurity for buildings next year. Honeywell Building Solutions’ cybersecurity professionals identified insights and expected changes resulting from more open, connected and smart building systems, and provided advice on how businesses can better safeguard valuable assets against cyber threats as their facilities digitally transform.
Mirel Sehic, global director of Cybersecurity for Honeywell Building Solutions, led a LinkedIn Live broadcast yesterday, Nov. 13, about cybersecurity for building Operational Technology (OT) at Honeywell’s Technology Day in Brussels. View the LinkedIn Live broadcast on the Honeywell LinkedIn Page.
Four key predictions for 2020 include:
- Buildings will likely see an increase in cyber related threats as they become more connected, putting data, reputation and people at potentially greater risk.
According to Gartner, buildings will account for 81% of all connected things in 2020. Still, connected buildings often remain a less-guarded entry point and cybersecurity has oftentimes not been a primary focus when managing Operational Technology (OT). Research from Accenture shows that online intruders are increasingly seeking to exploit this weakness, as security breaches have increased by 65% in the last five years. We expect this will continue in the years ahead, causing serious disruption.
Sehic explains: “OT systems are, in some instances, being targeted to directly manipulate operations and as a bridge to IT data. For example, attacks on OT systems sometimes occur in hospitals and can lead to ransomware incidents, where staff are locked out of their computers. This can lead to issues such as delays in accessing patient files or even admitting patients, and when it takes 23 days on average to resolve a ransomware attack, this can be catastrophic.”
- Cybersecurity for OT is expected to become a key safety and security metric for many businesses in 2020 as digitization and the interconnectivity of systems potentially opens up new routes of access for cyberattacks.
As buildings become smarter, they generally produce more and more connected data, and therefore oftentimes attract more potential threats. In fact, a CEB study found that nearly 20% of organizations with IoT networks have experienced at least one IoT-related attack already. As businesses experience more attacks and the resulting damage caused, many will likely develop new and more robust strategies to keep pace. We expect to see more preventative measures in the coming year, such as training focused on addressing potential cyber threats in OT and on conducting cybersecurity assessments to identify gaps.
Sehic says: “Historically, we’ve often seen a serious lack of awareness and preparation around OT cybersecurity issues, but that’s starting to change. More attention and more budget is oftentimes being dedicated to furthering basic cyber hygiene upkeep and OT cybersecurity incident readiness – and we expect that to continue in 2020. But it’s typically not enough. Cybersecurity assessments must be carried out across a building’s OT infrastructure to identify gaps. Honeywell recently helped one of the world's largest financial services institutions better safeguard its assets, which included multiple buildings and thousands of employees. The team performed vulnerability testing, deploying advanced strategies for cybersecurity and creating a methodology for data management to help prevent leakage of valuable digital information.”
- Demand is expected to increase for a new type of security professional as OT and IT responsibilities often overlap.
By 2021, IoT security service spending will more than double to nearly $2.1 billion, according to Gartner. As cyber threats evolve and the demand for OT cybersecurity grows, the role of the security professional is often changing. OT and IT functions have been increasingly working together to prepare for and respond to cyber-attacks, but in 2020 we will likely see more individual professionals with both OT and IT capabilities. These employees typically start their career in one function, but grow their skillset overtime as they gain more overarching security experience.
Sehic says: “We’ve seen a lot of employees take action and actively develop new and broader abilities. It is becoming increasingly common for IT cybersecurity professionals to learn more about OT, as well as traditional OT engineers wanting to find out more and grow their skillsets in cybersecurity. At Honeywell Building Solutions, we recognized this emerging need and have been fostering a learning environment to expand our talent and cybersecurity workforce. We believe the industry will soon follow.”
- A global standard for cybersecurity is expected to become a top priority across industries.
2020 will likely bring a greater focus to standardization for building cybersecurity, and we expect to see at least one framework emerge as a leading guide for securing a building’s OT system. “There are many different frameworks being discussed, making standardization an ambitious prospect,” says Sehic. “The move toward standardization will almost certainly gain traction globally in the year ahead. This year, Honeywell joined the Global Cybersecurity Alliance (GCA), created by the International Society of Automation (ISA), as a founding member to accelerate the development and adoption of cybersecurity standards.”
Sehic concludes: “2020 will very likely be a transformative year for building technology as businesses make bigger strides toward securing their OT systems against increased cyber threats. Having the right skillsets to combat the rise of threats is becoming increasingly more important.”
About Honeywell Building Technologies
Honeywell Building Technologies (HBT) is a global business with more than 23,000 employees. HBT creates products, software and technologies found in more than 10 million buildings worldwide. Commercial building owners and occupants use our technologies to ensure their facilities are safe, energy efficient, sustainable and productive. For more news and information on Honeywell Building Technologies, visit http://www.honeywell.com/newsroom.
Honeywell (www.honeywell.com) is a Fortune 100 technology company that delivers industry-specific solutions that include aerospace products and services; control technologies for buildings and industry; and performance materials globally. Our technologies help aircraft, buildings, manufacturing plants, supply chains, and workers become more connected to make our world smarter, safer, and more sustainable. For more news and information on Honeywell, please visit www.honeywell.com/newsroom.
Copyright © 2023 Honeywell International Inc.