This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/au/en/search-results.html

    Software

    WIN-PAK® 4.7 SE

    Discontinued

    Honeywell’s WIN-PAK 4.7 software solution provides a cost-effective way to integrate and manage access control, video surveillance, and intrusion detection through a single interface.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell’s WIN-PAK 4.7 software solution provides a cost-effective way to integrate and manage access control, video surveillance, and intrusion detection through a single interface. WINPAK 4.7 provides an intuitive browser-based interface allowing users to perform common access control actions from virtually anywhere. WIN-PAK 4.7 can be easily scaled from a single site up to a multi-region, enterprise level solution without placing restrictions on the number of users or sites being managed. WIN-PAK 4.7 supports third party integrations such as HID’s Mobile Access®, BioConnect® Suprema® and Morpho biometrics, point of-sale systems, visitor management, and HR applications. Using WIN-PAK’s API your software developers can create custom integrations to meet your integration needs.

    Features & Benefits:
    • Integrated access, video and intrusion systems through one interface.
    • Direct management of biometrics using HON-FIN4000 controller/reader.
    • Provision mobile credentials through WIN-PAK.
    • Visual video verification pop-ups with stored images to confirm cardholders.
    • Disarm intrusion system through any valid card swipe at an access control reader.
    • Arm intrusion system through a valid triple swipe at an access control reader.
    • Unrestricted number of sites and access points.
    • Accommodates up to 40 recorders and 2,560 cameras.
    • Intuitive web interface for access management, with embedded Help tool.
    • Supports VMWare 6.5 to help leverage existing IT infrastructure and server assets Customizable and automated system reporting functions with email delivery.
    • Perform common daily access control tasks from anywhere through the web interface.
    • Included API for custom integrations to third-party systems.