Emergency Lighting
GR-470 Emergency Luminaire
GR-470 Emergency Luminaires are used indoors suitable for corridors in places where emergency luminaires are needed
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
GR-470 Emergency Luminaires are non-maintained luminaries. Each device must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the device will light the illumination led automatically in emergency mode. When the mains power supply is restored the device turns to normal operation. It is suggested to check every 6 months the minimum autonomous duration by disconnecting the mains power supply. Count the time that the luminaire lights and in case of less time than the minimum autonomous duration the battery must be replaced
Certifications:- EN 60598-1
- EN 60598-2-22
- ΕΝ 55015
- ΕΝ 61547
- ΕΝ 61000-3-2
- ΕΝ 61000-3-3
Please sign in to view part numbers available for purchase based on your account Sign In