/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    AeriLED IS NM LED

    Notifier’s AeriLED ER emergency LED lighting fixtures are stylish and functional unmaintained emergency lights for indoor installation. The emergency luminaire is used in large open areas with wide mounting heights.

    Aperçu

    Notifier’s AeriLED ER emergency LED lighting fixtures are stylish and functional unmaintained emergency lights for indoor installation. The emergency luminaire is used in large open areas with wide mounting heights. The AeriLED ER is ideally suited for installation in areas with wide mounting heights, such as shopping malls, warehouses, gyms, foyers or cinemas. The luminaire is designed for installations in new constructions or for the renovation of existing installations. It mounts to the ceiling, apparently.

    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek