/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Logiciel

    NovaLite TV Package

    NovaLite TV Package including PC software and terminal TRS Tema-Voyager™ 4060. The included terminals of the NovaTime Lite packages can be equipped either with a PROX, HID or mifare DESFire reader. NovaLiteTV 20 MA incl.

    Aperçu

    NovaLite TV Package including PC software and terminal TRS Tema-Voyager™ 4060. The included terminals of the NovaTime Lite packages can be equipped either with a PROX, HID or mifare DESFire reader. NovaLiteTV 20 MA incl.

    Features & Benefits:
    • Package of software and terminal for the personnel time recording of 20-60MA
    • Functional TV 4060 terminal
    • Easy installation via integrated web tool
    • Simple, intuitive operation of the software
    • Booking with contactless cards, Key chain (Reader integrated in the terminal)
    • Can be upgraded to the full version NovaTime with all options
    • Documentation is provided as a file delivered
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security