/content/hbtbt/ae/en/search-results.html

    Thermostats

    Thermistor Temperature Sensor

    The Insertion Thermistor Temperature Sensor may be used for duct or immersion purposes. It has a 6 mm diameter brass probe which is suitable for retrofit immersion applications and will fit most existing pockets (universal fitting kit option).

    Overview

    A range of low cost thermistor sensors comprising insertion, clamp-on, and outside air versions. A quick-release lid makes the TB/T.. range easy to install. The insertion sensor may be used for duct or immersion purposes. It has a 6 mm diameter brass probe which is suitable for retrofit immersion applications and will fit most existing pockets (universal fitting kit option). Brass and stainless steel pockets are available. A foam gasket is fitted, and an adjustable depth flange option is available for its use as a duct sensor, enabling the insertion depth to be adjusted.

    Features & Benefits:
    • Low cost
    • High quality thermistors
    • Brass probes
    • M20 conduit entry with M20 cable gland
    • IP67 housing
    • Quick release lid
    • Easy to wire
    • Universal fitting kit option for retrofit of immersion sensors
    • Adjustable insertion depth flange option for duct sensors
    Certifications:
    • EN61326-1:2006
    Specifications

    Others

    • Maximum Measured Humidity
      • 95 Percentage
    • Brand
      • Trend

    Others

    • Maximum Measured Humidity
      • 95 Percentage
    • Brand
      • Trend
    • Maximum Measured Humidity : 95 Percentage
    • Brand : Trend