We are currently experiencing brief service interruptions affecting some site features. We appreciate your patience while our team resolves the issue.
    /content/hbtbt/ae/en/search-results.html
    Single or Multi-Zone Fire Suppression System with a blend that extinguishes fires without damaging people or the environment
    Single or Multi-Zone Fire Suppression System with a blend that extinguishes fires without damaging people or the environment

    Environmentally Friendly, Sustainable Fire Suppression

    Fire Suppression System with a blend that extinguishes fires without damaging people or the environment

    Honeywell Connected Gas Suppression Systems

    Honeywell’s connected fire Suppression Systems are with Superior Product quality  with faster fire detection, response and control  features. Moreover real time notification and control abilities,  give HW unique product capabilities like minimized response time, enhanced  information sharing , live monitoring and remediation. We provide all clean agents Fk5112, HFC 227EA as well as IG55, IG10, IG100 and IG541 together with CO2.

    A Self-Contained System That Responds To Fire Detection In Real-Time

    Honeywell Fire detection and Fire Suppression products and services, serve every single sector across the globe, expanding the variation of adoption of intelligent systems. With increased visibility of equipment health and automation of the services, such as remote access and predictive maintenance, we can successfully deliver and integrate Fire Fighting maintenance services, components and systems upgrades, existing system expansions and service contracts that scope remote monitoring, maintenance, control and reporting.

    A Scalable Solution That Can Be Customized For Specific Installations

    Stand-Alone System For A Single Space

    Includes a cylinder with a handwheel valve, a discharge release valve with pressure gauge, a solenoid with electrical activation, as well as hoses, manifold, nozzles and pressure relief dampers.

    Multi-Zone System

    In addition to the components that are part of the Stand-Alone System, the Multi-Zone Suppression System includes of a series of zone valves and a starter kit, which direct the suppression agent to the section of the protected area where the fire has been detected.

    Honeywell Gas Suppression Systems Certification Matrix

    Honeywell suppression systems are designed to respond fire incidents without causing damage to the equipment or the environment, providing a safe and efficient solution. These systems extinguish fires by removing heat, disrupting the chemical reactions involved in combustion, or reducing oxygen levels in a controlled manner.

    Certifications play a vital role in ensuring that clean agent gas suppression systems meet the highest levels of safety, effectiveness, and reliability. 

    Approvals

    VdS Approved:

    VdS is a certification body which is globally recognized mark of quality and reliability in fire suppression systems, Guarantees that the clean agent system is in compliance with safety and performance standards. In the field of inert gas fire suppression, a VdS-approved system guarantees effective fire control, proper gas distribution, and system integrity under real time conditions. Preferred in critical environments such as data centers, archives, and industrial facilities, Facilities with VDS-certified systems can be confident that they meet high international standards of fire safety.

    FM Global Certification:

    FM Global is one of the leader in fire protection and risk management services. FM certification is particularly important because it focuses on ensuring the reliability of the system in real-world conditions. An FM-approved clean agent system undergoes extensive fire protection testing, including simulated fire scenarios, to ensure the system will extinguish fires quickly and efficiently without compromising the safety of the facility.

    HONEYWELL INERT SUPPRESSION SYSTEM

    Video Goes Here

    UL Certification:

    UL is a global safety certification organization that evaluates products for compliance with safety standards. For clean agent systems, UL certification means that the system has undergone rigorous testing and meets recognized standards for fire suppression performance. UL certification provides assurance that the system will function as intended in an emergency and does not pose additional risks to the environment or its occupants.